IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCP4305 | Demoboard ONSEC-17-038

Secondary Side Synchronous Rectification Driver for High Efficiency SMPS Topologies

Overview

TopologyBuck Converter
IC revision1.0

Description

The NCP4305 is high performance driver tailored to control a synchronous rectification MOSFET in switch mode power supplies.Thanks to its high performance drivers and versatility, it can be used in various topologies such as DCM or CCM flyback, quasi resonant flyback, forward and half bridge resonant LLC.The combination of externally adjustable minimum off - time and on - time blanking periods helps to fight the ringing induced by the PCB layout and other parasitic elements. A reliable and noise less operationof the SR system is insured due to the Self Synchronization feature. The NCP4305 also utilizes Kelvin connection of the driver to the MOSFET to achieve high efficiency operation at full load and utilizes a light load detection architecture to achieve high efficiency at light load.The precise turn−off threshold, extremely low turn−off delay time and high sink current capability of the driver allow the maximum synchronous rectification MOSFET conduction time and enables maximum SMPS efficiency. The high accuracy driver and 5 V gate clamp enables the use of GaN FETs.

Features

  • Precise True Secondary Zero Current Detection with Adjustable Threshold
  • Typically 20 ns Turn off Delay from Current Sense Input to Driver
  • Zero Current Detection Pin Capability up to 200 V
  • Optional Ultrafast (7ns) Trigger Input
  • Disable Input
  • Adjustable Minimum ON Time and Minimum OFF Time
  • Self Synchronization
  • 8 A Sink, 4 A Source Drive capability
  • Light Load Detection with Modulated Gate Drive
  • 4.5 V & 9 V UVLO Options and 36 V(Max)

Typical applications

  • High Power Density AC/DC Power Supplies

More information

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
λPeak B typ.(nm)
λPeak G typ.(nm)
λPeak R typ.(nm)
λDom B typ.(nm)
λDom G typ.(nm)
λDom R typ.(nm)
IV typ.(mcd)
IV B typ.(mcd)
IV G typ.(mcd)
IV R typ.(mcd)
VF typ.(V)
VF B typ.(V)
VF G typ.(V)
VF R typ.(V)
Chip Technology
2θ50% typ.(°)
Application
C
VR(V (AC))
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
L(mm)
W(mm)
H(mm)
Packaging
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(mΩ)
fres(MHz)
Version
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
DF(%)
Ø D(mm)
Interface Type
Type
Gender
Pins
Mount
PCB Thickness(mm)
Working Voltage(V (DC))
G(mm)
Operating Temperature
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 470 nm, Blue
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
–
–
–
–
–
–
Luminous Intensity [typ.]145 mcd
–
–
–
Forward Voltage [typ.]3.2 V
–
–
–
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–
Length1.6 mm
Width0.8 mm
Height0.7 mm
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
–
Operating Temperature -40 °C up to +85 °C
–Check availability
SPECWCAP-FTX2 Film Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
ApplicationAcross the mains 
Capacitance100 nF
Rated Voltage275 V (AC)
Safety ClassX2 
Rate of Voltage Rise300 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch10 mm
Length13 mm
Width7 mm
Height13 mm
PackagingBulk 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountBoxed THT 
–
–
Pin length18 mm
Operating Temperature -40 °C up to +105 °C
–Check availability
SPECWCAP-FTX2 Film Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
ApplicationAcross the mains 
Capacitance330 nF
Rated Voltage275 V (AC)
Safety ClassX2 
Rate of Voltage Rise260 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch12.5 mm
Length15 mm
Width8.5 mm
Height14 mm
PackagingBulk 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountBoxed THT 
–
–
Pin length18 mm
Operating Temperature -40 °C up to +105 °C
–Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length11 mm
Width11 mm
Height19 mm
–
Inductance100 µH
Rated Current2.6 A
Saturation Current @ 10%3.1 A
DC Resistance90 mΩ
Self Resonant Frequency3.6 MHz
VersionHeat Shrinking Tube 
–
–
–
–
–
–
–
–
–
MountTHT 
–
–
–
Operating Temperature -40 °C up to +125 °C
–Check availability
SPECWL-SFTW SMT Full-color TOP LED Waterclear, –, Red & Green & Blue
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Emitting ColorRed & Green & Blue 
–
Peak Wavelength (Blue) [typ.]465 nm
Peak Wavelength (Green) [typ.]515 nm
Peak Wavelength (Red) [typ.]635 nm
Dominant Wavelength (Blue) [typ.]470 nm
Dominant Wavelength (Green) [typ.]520 nm
Dominant Wavelength (Red) [typ.]625 nm
–
Luminous Intensity (Blue) [typ.]230 mcd
Luminous Intensity (Green) [typ.]950 mcd
Luminous Intensity (Red) [typ.]270 mcd
–
Forward Voltage (Blue) [typ.]3.2 V
Forward Voltage (Green) [typ.]3.2 V
Forward Voltage (Red) [typ.]2 V
Chip TechnologyAlInGaP + InGaN 
Viewing Angle Phi 0° [typ.]120 °
–
–
–
–
–
–
–
–
Length3.5 mm
Width2.8 mm
Height1.9 mm
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
–
Operating Temperature -40 °C up to +85 °C
–Check availability
SPECWCAP-AT1H Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance47 µF
Rated Voltage25 V (AC)
–
–
–
–
Pitch2.5 mm
Length11 mm
–
–
PackagingAmmopack 
–
–
–
–
–
–
Endurance 5000
Ripple Current160 mA
Leakage Current11.75 µA
Dissipation Factor14 %
Diameter6.3 mm
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-AT1H Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance47 µF
Rated Voltage35 V (AC)
–
–
–
–
Pitch3.5 mm
Length11.5 mm
–
–
PackagingAmmopack 
–
–
–
–
–
–
Endurance 8000
Ripple Current240 mA
Leakage Current16.45 µA
Dissipation Factor12 %
Diameter8 mm
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-AT1H Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance220 µF
Rated Voltage25 V (AC)
–
–
–
–
Pitch5 mm
Length16 mm
–
–
PackagingAmmopack 
–
–
–
–
–
–
Endurance 10000
Ripple Current580 mA
Leakage Current55 µA
Dissipation Factor14 %
Diameter10 mm
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-ATLI Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance680 µF
Rated Voltage35 V (AC)
–
–
–
–
Pitch5 mm
Length20 mm
–
–
PackagingAmmopack 
–
–
–
–
–
–
Endurance 5000
Ripple Current2260 mA
Leakage Current238 µA
Dissipation Factor9 %
Diameter13 mm
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-USB Standard Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
ApplicationUSB 3.1 
–
–
–
–
–
Insulation Resistance100 MΩ
–
–
–
–
PackagingTray 
–
Rated Current5 A
–
–
–
–
–
–
–
–
–
Interface TypeType A 
TypeHorizontal 
GenderReceptacle 
Pins9 
MountTHR 
–
Working Voltage20 V (DC)
–
Operating Temperature -20 °C up to +85 °C
–Check availability
SPECWR-USB Type C Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
ApplicationUSB 3.1 
–
–
–
–
–
Insulation Resistance1000 MΩ
–
–
–
–
PackagingTape and Reel 
–
Rated Current5 A
–
–
–
–
–
–
–
–
–
Interface TypeType C 
TypeHorizontal 
GenderReceptacle 
Pins24 
MountTHR 
PCB Thickness1.6 mm
Working Voltage48 V (DC)
Pin length1.9 mm
Operating Temperature -40 °C up to +105 °C
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
Pitch2.54 mm
Length5.08 mm
–
–
PackagingBag 
–
Rated Current3 A
–
–
–
–
–
–
–
–
–
–
TypeStraight 
GenderPin Header 
Pins2 
MountTHT 
–
Working Voltage250 V (DC)
–
Operating Temperature -40 °C up to +105 °C
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
Pitch2.54 mm
Length7.62 mm
–
–
PackagingBag 
–
Rated Current3 A
–
–
–
–
–
–
–
–
–
–
TypeStraight 
GenderPin Header 
Pins3 
MountTHT 
–
Working Voltage250 V (DC)
–
Operating Temperature -40 °C up to +105 °C
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
Pitch2.54 mm
Length10.16 mm
–
–
PackagingBag 
–
Rated Current3 A
–
–
–
–
–
–
–
–
–
–
TypeStraight 
GenderPin Header 
Pins4 
MountTHT 
–
Working Voltage250 V (DC)
–
Operating Temperature -40 °C up to +105 °C
–Check availability
750317576
SPECInductor, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Inductor
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability