IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCP4305D

15 W HVDCP Quick Charge 3.0 Compatible CV/CC Charger

Overview

TopologyFlyback Converter
Input voltage90-265 V
Output 112 V / 2 A
IC revisionDN05082D

Description

This design note describes a 15 W, universal AC mains, isolated Quasi-Resonant flyback converter compatible with Qualcomm’s High Voltage Dedicated Charging Port Quick Charge 3.0 Class A specification. The converter provides adjustable output voltage in a range from 3.6 Vdc to 12 Vdc. It maintains maximum output power 15 W at full range of the voltage output and at same time it limits the maximum output current to 2.0 A. The design is targeted for smart phone and tablet charger applications. The charger design utilizes ON Semiconductor’s new NCP4371 Qualcomm Quick Charge 3.0 Controller, NCP1361E Quasi-Resonant Controller and NCP4305 Synchronous Rectification controller.

Features

  • Universal AC Input Range (90–265 Vac).
  • Input Filter for Conducted EMI Attenuation
  • Very Low Standby and No-load Power Consumption
  • Quasi-Resonant Current Mode Control with Valley Switching
  • Valley Lockout Avoids Audible Noise at Valley Jumping Operation
  • Secondary Synchronous Rectification Control for High Efficiency
  • Qualcomm Protocol Controller Supports QC2.0 and QC3.0
  • Output 5 V/2.00 A, 9 V/1.67 A and 12 V/1.25 A
  • Highly Configurable Power and Current Limit Profiles
  • Standby Power < 75 mW @ 5 V Output
  • Support Output Capacitor Discharge Function while Portable Device is Unplugged or during Transition from Higher to Lower Output Voltage
  • Smooth Output Voltage Transition

Typical applications

  • Quick charge 3.0 / Cell phone and laptop charger

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
DF(%)
Pitch(mm)
Ø D(mm)
L(mm)
Packaging
Application
Interface Type
Type
Variant
Gender
Pins
Mount
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 1 µH, 8.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Rated Current8.5 A
Saturation Current @ 10%8.5 A
DC Resistance0.015 Ω
Self Resonant Frequency140 MHz
VersionHeat Shrinking Tube 
–
–
–
–
–
–
–
–
Length6 mm
–
–
–
–
–
–
–
MountTHT 
–
–Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, 220 µH, 0.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance220 µH
Rated Current0.5 A
Saturation Current @ 10%0.57 A
DC Resistance1.2 Ω
Self Resonant Frequency4.8 MHz
VersionHeat Shrinking Tube 
–
–
–
–
–
–
–
–
Length6 mm
–
–
–
–
–
–
–
MountTHT 
–
–Check availability
SPECWCAP-PTG5 Aluminum Polymer Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance330 µF
Rated Voltage16 V (DC)
Endurance 2000
Ripple Current4500 mA
Leakage Current528 µA
Dissipation Factor8 %
Pitch3.5 mm
Diameter8 mm
Length8 mm
PackagingAmmopack 
–
–
–
–
–
–
MountRadial THT 
–
–Check availability
SPECWR-USB Standard Connectors, –, 1.5 A
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Rated Current1.5 A
–
–
–
–
–
–
–
–
–
–
–
–
–
PackagingTape and Reel & Mylar 
ApplicationUSB 2.0 
Interface TypeType A 
TypeHorizontal - Short Type 
Variantwith Clips 
GenderReceptacle 
Pins4 
MountTHT 
Working Voltage30 V (AC)
–Check availability