Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
8131-8160 of 14704 reference designs
Filter values
Onsemi NCP81239 | Demoboard TND6215/D, Rev. 4
Buck-Boost Converter
|
V
in
5-24 V
|
Output
20 V / 3 A
Onsemi NCP81239MNTXG | Demoboard ONSEC-17-038, Rev. 2
Buck Converter
Onsemi NCP8123x | Demoboard ONSEC-18-003
Other Topology
Onsemi NCP8123x | Demoboard ONSEC-17-038, Rev. 1
Buck Converter
Onsemi NCP81295 | Demoboard NCP81295GEVB
Other Topology
|
V
in
12 V
Onsemi NCP81599 | Demoboard NCP81599GEVB
Buck-Boost Converter
|
V
in
4.5-28 V
|
fsw
150-1200 kHz
|
Output
5 V
Onsemi NCS20166 | Demoboard STR-MDK-4KW-65SPM31-GEVK
Sensors
|
V
in
3.3 V
Onsemi NCS21XR | Demoboard STR-CURRENT-SENSE-GEVB
Other Topology
|
V
in
-0.3-26 V
Onsemi NCS21XR | Demoboard ONSEC-19-011, Rev. 1.0
Other Topology
Onsemi NCS32100 | Demoboard STR-NCS32100-GEVK, Rev. 1
Sensors
Onsemi NCS36000 | Demoboard PIR-GEVB
Other Topology
Onsemi NCS36510 | Demoboard BB-GEVK
Other Topology
Onsemi NCS36510 | Demoboard STR-NCS36510-ZB-EH-1-GEVK
Other Topology
Onsemi NCS36510 | Demoboard Motor Driver Platform Demo
Other Topology
Onsemi NCT72 | Demoboard ONSEC-19-003, Rev. 1.0
Other Topology
Onsemi NCV1362 | Demoboard NCV1362WGEVB
Flyback Converter
|
fsw
80-140 kHz
|
Output
12 V / 1 A
Onsemi NCV1362BA | Demoboard SECO-HVDCDC1362-40W15V-GEVB, Rev. 1
Flyback Converter
|
V
in
240-900 V
|
Output
15 V / 2.67 A
Onsemi NCV1362BA | Demoboard SECO-HVDCDC1362-15W15V-GEVB, Rev. 1
Flyback Converter
|
V
in
240-900 V
|
Output
15 V / 1 A
Onsemi NCV1362BA | Demoboard SECO-HVDCDC1362-40W-GEVB, Rev. 1
Flyback Converter
Onsemi NCV30161 | Demoboard NCV30161GEVB
Buck Converter
|
V
in
6.3-40 V
Onsemi NCV3020A, Rev. 6
Buck Converter
|
V
in
9-18 V
|
fsw
240-360 kHz
|
Output
3.3 V / 10 A
Onsemi NCV3020B, Rev. 6
Buck Converter
|
V
in
9-18 V
|
fsw
530-670 kHz
|
Output
3.3 V / 10 A
Onsemi NCV3064MNTXG | Demoboard SECO-LVDCDC3064-SIC-GEVB, Rev. 2
Flyback Converter
|
V
in
6-18 V
|
Outputs
5 V / 0.05 A, -5 V / 0.05 A, 20 V / 0.05 A
Onsemi NCV3064MNTXG | Demoboard SECO−LVDCDC3064−IGBT−GEVB, Rev. 2
Flyback Converter
|
V
in
6-18 V
|
Outputs
15 V / 0.05 A, -7.5 V / 0.05 A, 7.5 V / 0.05 A
Onsemi NCV3066, Rev. 3
Buck Converter
|
V
in
12-35 V
|
fsw
110-190 kHz
|
Output
3 A
Onsemi NCV3843BVD1R2G | Demoboard 6.6KW OBC Demo Board, Rev. 0.9
LLC Resonant Converter
|
V
in
90-264 V
|
Output
250 V / 16 A
Onsemi NCV3843BVD1R2G | Demoboard 6.6KW OBC / Inrush Current Limit Board, Rev. 0.9
LLC Resonant Converter
|
V
in
90-264 V
|
Output
450 V / 16 A
Onsemi NCV4390 | Demoboard SEC-6D6KW-OBC-SIC-GEVB, Rev. EVBUM2731D
Other Topology
Onsemi NCV4390 | Demoboard SEC-6D6KW-OBC-SIC-GEVB, Rev. EVBUM2731D
LLC Resonant Converter
|
V
in
450 V
|
Output
450 V / 16 A
Onsemi NCV4390 | Demoboard SEC-6D6KW-OBC-SIC-GEVB, Rev. EVBUM2731D
Power Factor Correction
|
V
in
90-264 V
|
Output
450 V / 16 A
previous
1
...
270
271
272
273
274
...
491
next
Cart
Your cart is empty.
Get samples and quotes