IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCP4305 | Demoboard EVBUM2341/D

Secondary Side Synchronous Rectification Driver for High Efficiency SMPS Topologies

Overview

TopologyLLC Resonant Converter
Input voltage85-260 V
Output 119.5 V / 7.7 A
IC revision1

Description

This evaluation board user’s manual provides elementary information about a high efficiency, low no-load power consumption reference design that is targeting power laptop adapter or similar type of equipment that accepts 19.5 VDC on the input.The power supply implements PFC front stage to assure unity power factor and low THD, current mode LLC power stage to enhance transient response and secondary side synchronous rectification to maximize efficiency. This design focuses mainly on the NCP1399 current mode LLC controller description – please refer to NCP1602 and NCP4305 material to gain more information about these devices.The NCP1399 is a current mode LLC controller which means that the operating frequency of an LLC converter is not controlled via voltage (or current) controlled oscillator but is directly derived from the resonant capacitor voltage signal and actual feedback level. This control technique brings several benefits compare to traditional voltage mode controllers like improved line and load transient response and inherent out of zero voltage switching protection. The LLC controller also features built-in high voltage startup and PFC operation control pins that ease implementation of a power supply with PFC front stage and no standby power supply on board.The enhanced light lad operation of the LLC controller allows SMPS design to pass the latest no-load and light load consumption limits and still keeping output regulated with excellent transient response from no-load to full-load steps.

Features

  • Wide Input Voltage Range
  • Small Form Factor/High Power Density
  • High Efficiency
  • Low No-load Power Consumption
  • Fast Startup
  • X2 Capacitor Discharge Function
  • Near Unity Power Factor
  • Low Mains Operation Protection
  • Overload Protection
  • Secondary Short Circuit Protected
  • Thermal Protection
  • Regulated Output Under any Conditions
  • Excellent Load and Line Transient Response
  • Capability to Implement Off-mode for Extremely Low No-load Power Consumption

Typical applications

  • High Power Density AC/DC Power Supplies

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
C
VR(V (AC))
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
L(mm)
W(mm)
H(mm)
Packaging
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
DF(%)
Ø D(mm)
VRMS(V)
VDC(V)
VBR(V)
IPeak(A)
Wmax(J)
PDiss(W)
VDE Approval
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-VD Disk Varistor, 230 VAC, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWE-VD Disk Varistor
Application230 VAC 
–
–
–
–
–
–
–
Length12.5 mm
Width4.4 mm
Height16 mm
–
–
–
–
–
Diameter12.5 mm
AC Operating Voltage275 V
DC Operating Voltage350 V
(Reverse) Breakdown Voltage430 V
(Reverse) Peak Pulse Current2500 A
Energy Absorption66 J
Power Dissipation0.4 W
VDE ApprovalYes 
–Check availability
SPECWCAP-FTXX Film Capacitors, Across the mains, 330 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance330 nF
Rated Voltage310 V (AC)
Safety ClassX2 
Rate of Voltage Rise260 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch12.5 mm
Length15 mm
Width8.5 mm
Height14 mm
PackagingBulk 
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-ATG5 Aluminum Electrolytic Capacitors, –, 680 µF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance680 µF
Rated Voltage25 V (AC)
–
–
–
–
Pitch5 mm
Length16 mm
–
–
PackagingAmmopack 
Endurance 2000
Ripple Current520 mA
Leakage Current170 µA
Dissipation Factor14 %
Diameter10 mm
–
–
–
–
–
–
–
–Check availability