IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCP3294

25 A Stackable Synchronous Buck Regulator

Overview

TopologyBuck Converter
Input voltage3-18 V
Switching frequency200-2000 kHz
Output 15.5 V / 25 A

Description

The NCP3294 is a highly efficient stackable synchronous buck regulator, capable of operating with an input range from 3 V to 18 V and supporting up to 25 A continuous load currents. Higher output currents can be achieved by 2 parallel NCP3294 devices operating as an interleaved two−phase buck regulator.The NCP3294 utilizes fixed−frequency current−mode control to provide accurate voltage regulation and fast transient response. Flexible programming of function and parameters supports multiple applications.

Features

  • VIN: 3−18 V with Input Feed−Forward
  • VOUT: 0.5−5.5 V with Remote Output Voltage Sense
  • 25 A Continuous Output Current – Stackable to 50 A
  • Fixed Frequency Current Mode Control
  • Integrated 5 V LDO or External Supply
  • Enable with Programmable VIN UVLO
  • Programmable Boot−Up Voltage
  • Programmable Soft−Start
  • Pre−Bias Start−Up
  • Programmable Current Limit
  • Power Good Indicator
  • Selectable Protection Mode (Latch−off or Hiccup)
  • Under−Voltage and Over−Voltage Protection
  • Output Discharge in Shutdown
  • 150°C Operating Junction Temperature

Typical applications

  • Networking, Routers and Switches,Telecom Digital Baseband, Telecom Radio Unit
  • DC−DC Modules, General Purpose POL Regulator
  • Desktop Computers, Notebooks

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VOP(V)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCM SMT High Current Flat Wire Inductor, 80 V, 54 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Voltage80 V
Performance Rated Current54 A
Saturation Current @ 10%29 A
Saturation Current @ 30%38 A
DC Resistance0.37 mΩ
Self Resonant Frequency39 MHz
MaterialMnZn 
–Check availability
SPECWE-HCM SMT High Current Flat Wire Inductor, 80 V, 56 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Voltage80 V
Performance Rated Current56 A
Saturation Current @ 10%32 A
Saturation Current @ 30%39 A
DC Resistance0.3 mΩ
Self Resonant Frequency18 MHz
MaterialMnZn 
–Check availability