IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCP4060A | Demoboard NCP4060AGEVB

NCP4060A High Voltage Synchronous Buck EVB

Overview

TopologyBuck Converter
Input voltage16-80 V
Switching frequency100-500 kHz
Output 11.25 V / 6 A

Description

The NCP4060 is a high performance, high voltage, high efficiency, fully integrated, voltage−mode synchronous buck converter with constant frequency voltage mode control with input feedforward architecture. It operates from input voltages ranging from 16 V to 80 V and it is capable of generating output voltages down to 1.25 V at 6 A DC loads and up to 10 A peak load currents, across a wide range of ambient temperatures. The NCP4060 exhibits protection features that protect the load from faults like over−voltage, over−current and over−temperature. The NCP4060 adopts a ±1% accurate reference voltage to maintain a tight−regulated output voltage. It has a programmable switching frequency that can be set from 100 to 500 kHz.

Features

  • Wide Input Voltage Range from 16 V to 80 V
  • Output Current Handling: 6 A
  • 1.25 V Internal Reference Voltage Accurate to within ±1% over the Entire Temperature Range
  • Programmable Switching Frequency from 100 to 500 kHz
  • Externally Programmable Soft−start
  • Auxiliary Bootstrap LDO from Output to Reduce Powerloss
  • External Error Amplifier Compensation
  • Lossless High−side and Low−side FET Current Sensing
  • Over−current Protection
  • Voltage Mode Control with Input Voltage Feed−forward
  • Power Good Output
  • Programmable VIN UVLO
  • Supports Prebias Start−ups
  • Over and Under−voltage Protection
  • Internal Over−temperature Protection
  • Hiccup Mode Operation for All Faults

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 18 µH, 7.4 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance18 µH
Performance Rated Current7.4 A
Saturation Current @ 10%3.5 A
Saturation Current @ 30%7.5 A
DC Resistance22 mΩ
Self Resonant Frequency16 MHz
MaterialWE-PERM 
Packaging Unit400 
–Check availability