IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCP4060

80V, 6A Synchronous Step Down Converter in a compact 6mm by 6mm package

Overview

TopologyBuck Converter
Input voltage16-80 V
Output 148 V / 6 A

Description

The NCP4060 is a 6A, 80V synchronous step down converter capable of operating from 16V to 80V and can deliver 6A at 85C at common output voltage such as 5V, 12V, 24V. The device offers a 1%, 1.25V internal reference, which allows for accurate output voltages. Two external resistors are used to set the output voltage. Other adjustable features include soft-start time, current limit, frequency, and UVLO. This IC is fully protected against overvoltage, undervoltage, overcurrent, and overtemperature conditions.

Features

  • Wide input voltage range from 16V to 80V
  • Adjustable switching frequency from 100kHz to 500kHz
  • Lossless low-side FET current sensing for overcurrent protection
  • 1.25V 1% accurate internal reference volttage
  • External programmable soft-start
  • Output Over-voltage Protection and Under-voltage Protection
  • Internal thermal protection
  • Hiccup Mode Operation for all Faults
  • Pre-bias Start-up
  • Adjustable Output Voltage
  • Power Good Output

Typical applications

  • Networking and datacom
  • Base stations power
  • Industrial applications / 48V applications

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2167 - 5.00 mm Horizontal Entry Modular w. Rising Cage Clamp, 2, Rising Cage Clamp
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal Cable Entry 
Wire Section 30 to 12 (AWG) 0.05 to 3.31 (mm²)
MountTHT 
Length10 mm
Rated Current24 A
Working Voltage250 V (AC)
Operating Temperature -30 °C up to +110 °C
PackagingBox 
–Check availability
SPECWR-PHD Pin Header - Single, 2, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
–
–
–
TypeStraight 
–
MountTHT 
Length5.08 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header - Single, 4, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins4 
–
–
–
TypeStraight 
–
MountTHT 
Length10.16 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header - Dual, 16, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins16 
–
–
–
TypeStraight 
–
MountTHT 
Length20.32 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header - Dual, 40, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins40 
–
–
–
TypeStraight 
–
MountTHT 
Length50.8 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability