IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCL30388 | Demoboard NCL30388LED1GEVB

Power Factor Corrected Quasi-Resonant Primary Side Current-Mode Controller for LED Lighting with thermal foldback

Overview

TopologyFlyback Converter
Input voltage100-265 V
Output 140 V / 1.5 A

Description

This manual covers the specification, theory of operation, testing and construction of the NCL30388LED1GEVB demonstration board.The NCL30388 board demonstrates an isolated Primary SideRegulation 60 W high PF flyback LED driver for a typical troffer application.

Features

  • Low THD
  • High Power Factor
  • Fast Startup
  • CC/CV Operation
  • Integrated Fault Protection♦ Brown−Out Protection♦ Winding and Diode Short Circuit Protection♦ Over Temperature♦ Output Over Current♦ Output Over Voltage

Typical applications

  • Integral LED Bulbs / Integrated LED Drive Electronics / LED Light Engines / LED Driver Power Supplies

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
C
VR(V (AC))
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
L(mm)
W(mm)
H(mm)
Packaging
Tol. C
Size
Operating Temperature
DF(%)
Ceramic Type
Fl(mm)
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Ø D(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 101 - 5.00 mm Horizontal Entry Modular, 2, Wire Protector
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 26 to 14 (AWG) 0.5 to 2.5 (mm²)
–
–
–
–
–
–
Pitch5 mm
Length10 mm
–
Height12.6 mm
PackagingBox 
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
Rated Current16 A
–
–
–
–
–
–
–
–
–Check availability
SPECWR-TBL Series 101 - 5.00 mm Horizontal Entry Modular, 3, Wire Protector
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 26 to 14 (AWG) 0.5 to 2.5 (mm²)
–
–
–
–
–
–
Pitch5 mm
Length15 mm
–
Height12.6 mm
PackagingBox 
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
Rated Current16 A
–
–
–
–
–
–
–
–
–Check availability
–
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
ApplicationAcross the mains 
–
–
–
–
Capacitance150 nF
Rated Voltage310 V (AC)
Safety ClassX2 
Rate of Voltage Rise300 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch10 mm
Length13 mm
Width7 mm
Height12 mm
PackagingBulk 
Capacitance±10% 
SizePitch 10 mm 
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-FTXX Film Capacitors, –, Across the mains
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
ApplicationAcross the mains 
–
–
–
–
Capacitance470 nF
Rated Voltage310 V (AC)
Safety ClassX2 
Rate of Voltage Rise220 V/µs
Dissipation Factor0.1 %
Insulation Resistance21.28 GΩ
Pitch15 mm
Length18 mm
Width8 mm
Height14 mm
PackagingBulk 
Capacitance±10% 
SizePitch: 15 mm 
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Length6 mm
Width6 mm
Height6.5 mm
–
–
Size6065 
Operating Temperature -40 °C up to +125 °C
–
–
–
Inductance10 µH
Rated Current1.85 A
Saturation Current @ 10%2.5 A
DC Resistance0.05 Ω
Self Resonant Frequency28 MHz
VersionStandard 
–
–
–
–
–Check availability
SPECWCAP-ATLL Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance1000 µF
Rated Voltage50 V (AC)
–
–
–
–
Pitch7.5 mm
Length25 mm
–
–
PackagingAmmopack 
Capacitance±20% 
–
–
Dissipation Factor10 %
–
–
–
–
–
–
–
–
Endurance 7000
Ripple Current2676 mA
Leakage Current500 µA
Diameter16 mm
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance22 nF
Rated Voltage50 V (AC)
–
–
–
Insulation Resistance10 GΩ
–
Length2 mm
Width1.25 mm
Height0.8 mm
Packaging7" Tape & Reel 
Capacitance±10% 
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.5 mm
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance220 nF
Rated Voltage50 V (AC)
–
–
–
Insulation Resistance2.3 GΩ
–
Length2 mm
Width1.25 mm
Height1.25 mm
Packaging7" Tape & Reel 
Capacitance±10% 
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3 %
Ceramic TypeX7R Class II 
Pad Dimension0.5 mm
–
–
–
–
–
–
–
–
–
–
–Check availability
750342613
SPECFlyback Transformer, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Flyback Transformer
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability