IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCL30160 | Demoboard ONSEC-19-019

LED Driver, Constant Current Buck Regulator, 1.0 A

Overview

TopologyBuck Converter
Switching frequency1400 kHz

Description

The NCL30160 is an NFET hysteretic step-down, constant-current driver for high power LEDs. Ideal for industrial and general lighting applications utilizing the minimal external components. The NCL30160 operates with an input voltage range from 6.3 V to 40 V. The hysteretic control gives good power supply rejection and fast response during load transients and PWM dimming to LED arrays of varying number and type. A dedicated PWM input (DIM/EN) enables wide range of pulsed dimming and a high switching frequency up to 1.4 MHz allows the use of smaller external components minimizing space and cost. Protection features include resistor-programmed constant LED current, broken/open LED protection, under-voltage and thermal shutdown. The NCL30160 is available in a SOIC-8 package.

Features

  • 6.3 V to 40 V Input Voltage
  • Integrated 1 A / 50 mΩ MOSFET
  • Up to 1.4 MHz Operation
  • Short LED Shutdown Protection
  • Thermal Shutdown Protection
  • No Control Loop Compensation Required
  • Externally adjustable LED current
  • Dedicated EN/DIM Pin
  • Supports all ceramic or capacitor-less output

Typical applications

  • Constant current LED driver

More information

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Wire Section
L(mm)
To
Ti
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
ΦV typ.(lm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
CRI typ.
Size
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
fres(MHz)
Mount
SW(mm)
Flammability Rating
Interface Type
Variant
Gender
IR(A)
Working Voltage(V (AC))
Packaging
Operating Temperature
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Vaporphase process
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 2, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
–
–
–
–
Length5.08 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountTHT 
–
–
–
–
GenderPin Header 
Rated Current3 A
Working Voltage250 V (AC)
PackagingBag 
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–
–
TypeStraight 
–Check availability
SPECWR-TBL Series 102 - 5.00 mm Horizontal Entry Modular, 2, Wire Protector
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityYes 
Wire Section 22 to 14 (AWG) 0.75 to 1.5 (mm²)
Length10 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountTHT 
–
–
–
–
–
Rated Current17.5 A
Working Voltage250 V (AC)
PackagingBox 
Operating Temperature -40 °C up to +105 °C
Height10 mm
–
–
–
–
–
–
–
–
–
–
TypeHorizontal 
–Check availability
SPECWR-PHD Pin Header - Single, 3, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
–
–
–
–
Length7.62 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountTHT 
–
–
–
–
GenderPin Header 
Rated Current3 A
Working Voltage250 V (AC)
PackagingBag 
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–
–
TypeStraight 
–Check availability
SPECWR-USB Mini/Micro Connectors, 5, Mini USB 2.0
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins5 
ApplicationMini USB 2.0 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
Interface TypeType B 
Variantwith Pads & Pegs 
GenderReceptacle 
Rated Current1 A
Working Voltage30 V (AC)
PackagingTape and Reel & Mylar 
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–
–
TypeHorizontal 
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Length2 mm
–
–
–
–
–
–
–
–
–
–
–
Size0805 
–
–
–
–
–
MountSMT 
–
–
–
–
–
Rated Current1.5 A
–
–
Operating Temperature -55 °C up to +125 °C
Height0.9 mm
–
–
–
–
–
Impedance @ 100 MHz220 Ω
Maximum Impedance330 Ω
Maximum Impedance300 MHz 
Rated Current 22000 mA
DC Resistance0.05 Ω
TypeHigh Current 
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Length1.6 mm
–
–
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
–
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
Size0603 
–
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
PackagingTape and Reel 
Operating Temperature -40 °C up to +85 °C
Height0.7 mm
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Length1.6 mm
–
–
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
–
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
Size0603 
–
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
PackagingTape and Reel 
Operating Temperature -40 °C up to +85 °C
Height0.7 mm
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Length1.6 mm
–
–
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
–
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
Size0603 
–
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
PackagingTape and Reel 
Operating Temperature -40 °C up to +85 °C
Height0.7 mm
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Length1.6 mm
–
–
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
–
Luminous Intensity [typ.]145 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
Size0603 
–
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
PackagingTape and Reel 
Operating Temperature -40 °C up to +85 °C
Height0.7 mm
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWL-SWTC SMT White Top view Ceramic LED, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Length3.45 mm
–
–
–
Emitting ColorCool White 
–
Luminous Flux [typ.]135 lm
–
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]120 °
Color Rendering Index [typ.]70 
Size3535 
–
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
PackagingTape and Reel 
Operating Temperature -40 °C up to +125 °C
Height0.71 mm
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWA-SPAIE Plastic Spacer Stud, metric, internal/ external, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Length15 mm
Outer ThreadM3 
Inner ThreadM3 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
SW6 mm
Flammability RatingUL94 HB 
–
–
–
–
–
PackagingBag 
Operating Temperature -30 °C up to +110 °C
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWA-SPAII Plastic Spacer Stud, metric, internal/ internal, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Length10 mm
–
Inner ThreadM3 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
SW6 mm
Flammability RatingUL94 HB 
–
–
–
–
–
PackagingBag 
Operating Temperature -30 °C up to +110 °C
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWS-TASV J-Bend SMT Tact Switch 3.5x2.9 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Current0.05 A
–
PackagingTape and Reel 
Operating Temperature -40 °C up to +85 °C
Height1.7 mm
Operation Force350 g
Electrical Life200000 Cycles
Actuator ColorBlue 
WashableNo 
Vaporphase processnot specified 
–
–
–
–
–
–
–Check availability
SPECWE-LHMI SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Length13.65 mm
–
–
–
–
–
–
–
–
–
–
–
Size1365 
Inductance100 µH
Performance Rated Current3.2 A
Saturation Current @ 10%3.45 A
Saturation Current @ 30%6.8 A
Self Resonant Frequency2.4 MHz
MountSMT 
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
Height6.2 mm
–
–
–
–
–
–
–
–
–
DC Resistance0.165 Ω
–
–Check availability
SPECWA-SNTE Snap-In Stop Spacer for Printed Circuit Boards, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Inner ThreadM3 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
SW5.5 mm
Flammability RatingUL94 V-2 
–
–
–
–
–
PackagingBag 
Operating Temperature -30 °C up to +85 °C
Height2.4 mm
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWA-SCRW Pan Head Screw w. cross slot M3, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Length5 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Flammability RatingUL94 V-0 
–
–
–
–
–
PackagingBulk 
Operating Temperature -30 °C up to +85 °C
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability