IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCL30125

Overview

TopologyForward Converter
Input voltage180-264 V
Switching frequency100 kHz
Output 112 V / 25 A
IC revision300W lighting Solution with NCL3

Description

This user’s manual provides elementary information about a two−switch forward converter built with the NCL30125 operated in current−mode control. This controller offers many features to build an energy efficient converter with all the needed protections like cycle−by−cycle current limit with a 500−mV sense voltage, over temperature protection with a dedicated NTC pin and brown−out feature. In addition to the low side MSOFET drive, the controller integrates also a high−side section to drive the floating N−channel power MOSFET. Dedicated pins are available to adjust the switching frequency (RT pin – pin 6) or the soft−start duration (SS pin – pin 7). Finally, a high−voltage current source with Dynamic−Self Supply (DSS) is embedded to quickly start the power supply and maintain the Vcc voltage in light load or standby. The primary−side section drives a transformer whose primary inductance is 3 mH. The energy accumulated in this inductance is sending back to the bulk capacitor thanks to the freewheel components. One of the classical freewheel diode has been replaced by a MOSFET Q3 driven by the controller in order to refresh the bootstrap capacitor. The current is sensed via a 83−m resistance. The switching frequency of 100 kHz and the soft−start duration are set by two individual components (R8 for fSW and C5 for SS). The power stage is made of two switching N−channel transistors Q1 and Q2. These two transistors are switched in same time and seen the input voltage as maximum. In the secondary side, D13 and D15 constitute Rectifier and Freewheel part. The regulation is ensured by a TL431.

Features

  • Two−Switch topology current mode control
  • A simple control circuit without a driver transformer
  • Rated Output power: 300 W
  • Standby power: <0.3 W in Universal AC input voltage
  • Full load Efficiency: >88% @ at board end, 230 Vac input
  • Completed protection: OCP,OVP
  • Brown−out protection
  • Switching frequency: ~100 kHz

Typical applications

  • Lighting

More information

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
DF(%)
Pitch(mm)
Ø D(mm)
L(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-ATG8 Aluminum Electrolytic Capacitors, 47 µF, 50 V (DC)
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance47 µF
Rated Voltage50 V (DC)
Endurance 2000
Ripple Current165 mA
Leakage Current23.5 µA
Dissipation Factor10 %
Pitch2.5 mm
Diameter6.3 mm
Length11 mm
PackagingAmmopack 
–Check availability
SPECWCAP-AIG8 Aluminum Electrolytic Capacitors, 330 µF, 400 V (DC)
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance330 µF
Rated Voltage400 V (DC)
Endurance 2000
Ripple Current2050 mA
Leakage Current2640 µA
Dissipation Factor20 %
Pitch10 mm
Diameter30 mm
Length30 mm
PackagingTray 
–Check availability
SPECWCAP-ATLI Aluminum Electrolytic Capacitors, 560 µF, 35 V (DC)
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance560 µF
Rated Voltage35 V (DC)
Endurance 5000
Ripple Current2040 mA
Leakage Current196 µA
Dissipation Factor9 %
Pitch5 mm
Diameter10 mm
Length25 mm
PackagingAmmopack 
–Check availability