IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCL30386 | Demoboard NCL30386LED1GEVB

Dimmable Power Factor Corrected Quasi-Resonant Primary Side Current-Mode Controller for LED Lighting with thermal foldback

Overview

TopologyFlyback Converter
Input voltage100-265 V
Output 140 V / 1.5 A
IC revision1

Description

The NCL30386 is a power factor corrected flyback controller targeting isolated constant current LED drivers. The controller operates in a quasi-resonant mode to provide high efficiency. Thanks to a novel control method, the device is able to tightly regulate a constant LED current from the primary side. This removes the need for secondary side feedback circuitry, its biasing and for an optocoupler. The device is highly integrated with a minimum number of external components. A robust suite of safety protection is built in to simplify the design. This device is specifically intended for very compact space efficient designs and supports analog and digital dimming with two dedicated dimming inputs control ideal for Smart LED Lighting applications.

Features

Integrated HV start up current source

  • Fast startup, Low standby power & Wide output operation range
  • Digital PSR CC loop control

    • Constant Brightness Regulation - <±2%
  • Digital PSR CV loop control

    • Good start up performance at cold temperature condition
  • Digital PFC loop algorithm

    • Over 0.9 PF at half load 230 Vac and Under 10% THD at half load universal input
  • Valley Lock out and Frequency Foldback

    • High efficiency at wide input and output range
  • Analog/PWM Dimming input signal treatment for analog output

    • Precise dimming CC tolerance, Wide operation range and no audible noise
  • Optional Dimming Curve

    • Linear dimming curve (L) and Qdratic dimming curve (S)
  • Secondary Diode and Output Short Protection

    • Avoids overheating in fault condition
  • Open and Shorted LED Protection

    • Robust fault handling of common LED system faults
  • VCC Undervoltage and overvoltage protection

    • Robust fault handling

Typical applications

  • Integral LED Bulbs / Integrated LED Drive Electronics / LED Light Engines / LED Driver Power Supplies

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
C
VR(V (AC))
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
L(mm)
W(mm)
H(mm)
Packaging
Tol. C
Size
Operating Temperature
Q
DF(%)
Ceramic Type
Fl(mm)
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Ø D(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 101 - 5.00 mm Horizontal Entry Modular, 3, Wire Protector
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 26 to 14 (AWG) 0.5 to 2.5 (mm²)
–
–
–
–
–
–
Pitch5 mm
Length15 mm
–
Height12.6 mm
PackagingBox 
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
Rated Current16 A
–
–
–
–
–
–
–
–
–Check availability
–
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
ApplicationAcross the mains 
–
–
–
–
Capacitance150 nF
Rated Voltage310 V (AC)
Safety ClassX2 
Rate of Voltage Rise300 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch10 mm
Length13 mm
Width7 mm
Height12 mm
PackagingBulk 
Capacitance±10% 
SizePitch 10 mm 
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-FTXX Film Capacitors, –, Across the mains
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
ApplicationAcross the mains 
–
–
–
–
Capacitance470 nF
Rated Voltage310 V (AC)
Safety ClassX2 
Rate of Voltage Rise220 V/µs
Dissipation Factor0.1 %
Insulation Resistance21.28 GΩ
Pitch15 mm
Length18 mm
Width8 mm
Height14 mm
PackagingBulk 
Capacitance±10% 
SizePitch: 15 mm 
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Length6 mm
Width6 mm
Height6.5 mm
–
–
Size6065 
Operating Temperature -40 °C up to +125 °C
–
–
–
–
Inductance10 µH
Rated Current1.85 A
Saturation Current @ 10%2.5 A
DC Resistance0.05 Ω
Self Resonant Frequency28 MHz
VersionStandard 
–
–
–
–
–Check availability
SPECWCAP-ATLL Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance1000 µF
Rated Voltage50 V (AC)
–
–
–
–
Pitch7.5 mm
Length25 mm
–
–
PackagingAmmopack 
Capacitance±20% 
–
–
–
Dissipation Factor10 %
–
–
–
–
–
–
–
–
Endurance 7000
Ripple Current2676 mA
Leakage Current500 µA
Diameter16 mm
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance100 pF
Rated Voltage16 V (AC)
–
–
–
Insulation Resistance10 GΩ
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
Packaging7" Tape & Reel 
Capacitance±5% 
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
–
Ceramic TypeNP0 Class I 
Pad Dimension0.4 mm
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 6.3 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance10 µF
Rated Voltage6.3 V (AC)
–
–
–
Insulation Resistance0.01 GΩ
–
Length2 mm
Width1.25 mm
Height1.25 mm
Packaging7" Tape & Reel 
Capacitance±10% 
Size0805 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor10 %
Ceramic TypeX7R Class II 
Pad Dimension0.5 mm
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance10 nF
Rated Voltage16 V (AC)
–
–
–
Insulation Resistance10 GΩ
–
Length2 mm
Width1.25 mm
Height0.8 mm
Packaging7" Tape & Reel 
Capacitance±10% 
Size0805 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor3.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.5 mm
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance22 nF
Rated Voltage16 V (AC)
–
–
–
Insulation Resistance10 GΩ
–
Length2 mm
Width1.25 mm
Height0.8 mm
Packaging7" Tape & Reel 
Capacitance±10% 
Size0805 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor3.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.5 mm
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance100 nF
Rated Voltage16 V (AC)
–
–
–
Insulation Resistance5 GΩ
–
Length2 mm
Width1.25 mm
Height0.8 mm
Packaging7" Tape & Reel 
Capacitance±10% 
Size0805 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor3.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.5 mm
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance220 nF
Rated Voltage16 V (AC)
–
–
–
Insulation Resistance2.3 GΩ
–
Length2 mm
Width1.25 mm
Height1.25 mm
Packaging7" Tape & Reel 
Capacitance±10% 
Size0805 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor3.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.5 mm
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance1 µF
Rated Voltage25 V (AC)
–
–
–
Insulation Resistance0.5 GΩ
–
Length2 mm
Width1.25 mm
Height1.25 mm
Packaging7" Tape & Reel 
Capacitance±10% 
Size0805 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor5 %
Ceramic TypeX7R Class II 
Pad Dimension0.5 mm
–
–
–
–
–
–
–
–
–
–
–Check availability
750342613
SPECFlyback Transformer, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Flyback Transformer
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability