IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCL30160

1.0A Constant-Current Buck Regulator for Driving High Power LEDs

Overview

TopologyBuck Converter
Input voltage24 V
Switching frequency1400 kHz
Output 10.28 A
IC revision1

Description

The NCL30160 is an NFET hysteretic step−down, constant−current driver for high power LEDs. Ideal for automotive, industrial and general lighting applications utilizing minimal external components.The NCL30160 operates with an input voltage range from 6.3 V to 40 V. The hysteretic control gives good power supply rejection and fast response during load transients and PWM dimming to LED arrays of varying number and type. A dedicated PWM input (DIM/EN) enables wide range of pulsed dimming and a high switching frequency up to 1.4 MHz allows the use of smaller external components minimizing space and cost. Protection features include resistor−programmed constant LED current, shorted LED protection,under−voltage and thermal shutdown. The NCL30160 is available in a SOIC−8 package.

Features

  • Integrated 1.0A MOSFET
  • VIN Range 6.3 V to 40 V
  • Short LED Shutdown Protection
  • Up to 1.4 MHz Switching Frequency
  • No Control Loop Compensation Required
  • Adjustable LED Current
  • Single Pin Brightness and Enable/Disable Control Using PWM
  • Supports All−Ceramic Output Capacitors and Capacitor−less Outputs
  • Thermal Shutdown Protection
  • Capable of 100% Duty Cycle Operation
  • This is a Pb−Free Device

Typical applications

  • General Illumination
  • Constant Current Source
  • Automotive Lighting
  • LED Driver
  • Industrial Lighting

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
RDC max.(mΩ)
VOP(V)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 100 µH, 1.3 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance100 µH
Performance Rated Current1.3 A
DC Resistance380 mΩ
Operating Voltage120 V
Self Resonant Frequency7.5 MHz
Size7345 
VersionRobust 
–Check availability