IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCL30125 | Demoboard EVBUM2670

Fixed Frequency Current-Mode PWM Controller for Two Switch Forward topology

Overview

TopologyForward Converter
Switching frequency1000 kHz
Output 112 V / 10 A

Description

The NCL30125 daughter board has been designed toreplace a forward controller in an existing two−switchforward converter. This user’s manual describes theprocedure to make this test.The NCL30125 is a fixed−frequency current−modecontroller featuring the Dynamic Self−Supply (DSS). The controller hosts an adjustable switching frequency with jittering function operated in peak current mode control.When the power on the secondary side drops drastically, the part enters skip cycle while limiting the peak current that insures the output voltage regulation and excellent efficiency in light load condition. It features a timer−based fault detection that ensures the detection of overload and a brown−out protection against low input voltages.

Features

  • Integrated High−side Driver
  • Adjustable Switching Frequency up to 1 MHz withFrequency Jittering
  • Peak Current−mode Control
  • Skip Mode to Maximize Performance in Light LoadConditions
  • High−voltage Current Source with DSS
  • Brown−out (BO) Detection
  • Adjustable Soft−start Duration
  • 15−ms Timer−based Short−circuit Protection withAuto−recovery or Latched Operation
  • Latched OVP/OTP Input for Improved Robustness
  • +0.9 A / −1.2 A Peak Source / Sink Drive Capability

Typical applications

  • Lighting Advertisement power board
  • Industiral lighting

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
DF(%)
Pitch(mm)
Ø D(mm)
L(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-ATLL Aluminum Electrolytic Capacitors, 10 µF, 50 V (DC)
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 µF
Rated Voltage50 V (DC)
Endurance 4000
Ripple Current120 mA
Leakage Current5 µA
Dissipation Factor10 %
Pitch2 mm
Diameter5 mm
Length11 mm
PackagingAmmopack 
–Check availability