IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCL30486B | Demoboard NCL30486LED2GEVB / EVBUM2807/D

NCL30486LED2 60 W High Power Factor Dimmable LED Driver

Overview

TopologyFlyback Converter
Input voltage100-277 V
Output 140 V / 1.5 A
IC revision1

Description

This manual covers the specification, construction, and testing of the NCL30486B evaluation board. This board is configured as a 60 W high PF flyback LED driver for LED lighting

Features

  • PSR (Primary Side Regulation)
  • Low THDi
  • High Power Factor
  • CC/CV Modes
  • Quasi-Resonant Operation
  • Valley Count Frequency Foldback
  • High Line Valley Skip
  • 0 – 10 V Fully Isolated Dimming Control
  • Brown Out/In
  • Line Feedforward Compensation
  • Current Limit Protection
  • Output Over Voltage Protection
  • Open/Short Pin Protection

Typical applications

  • 60 W high PF flyback LED driver for LED lighting

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
C
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
Packaging
L(mH)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
DF(%)
Ø D(mm)
IR(A)
L1(mH)
RDC max.(Ω)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-FTXX Film Capacitors, Across the mains, 100 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance100 nF
Safety ClassX2 
Rate of Voltage Rise300 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch15 mm
PackagingCarton 
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage310 V (AC)
–
–
Length18 mm
Width6 mm
Height12 mm
MountBoxed THT 
–Check availability
SPECWCAP-FTXX Film Capacitors, Across the mains, 220 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance220 nF
Safety ClassX2 
Rate of Voltage Rise180 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch15 mm
PackagingCarton 
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage310 V (AC)
–
–
Length18 mm
Width6 mm
Height11.5 mm
MountBoxed THT 
–Check availability
SPECWCAP-FTXX Film Capacitors, Across the mains, 470 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance470 nF
Safety ClassX2 
Rate of Voltage Rise220 V/µs
Dissipation Factor0.1 %
Insulation Resistance21.28 GΩ
Pitch15 mm
PackagingCarton 
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage310 V (AC)
–
–
Length18 mm
Width8 mm
Height14 mm
MountBoxed THT 
–Check availability
SPECWE-LF Common Mode Power Line Choke, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Inductance10 mH
–
DC Resistance0.25 Ω
–
VersionTHT 
–
–
–
–
–
Rated Current1.3 A
Inductance [1]10 mH
DC Resistance [1]0.25 Ω
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length23 mm
Width15.8 mm
Height24.65 mm
MountTHT 
–Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Inductance0.01 mH
Saturation Current @ 10%2.5 A
DC Resistance0.05 Ω
Self Resonant Frequency28 MHz
VersionStandard 
–
–
–
–
–
Rated Current1.85 A
–
–
–
–
–
Length6 mm
Width6 mm
Height6.5 mm
MountTHT 
–Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Inductance0.33 mH
Saturation Current @ 10%1 A
DC Resistance1.2 Ω
Self Resonant Frequency3.9 MHz
VersionHeat Shrinking Tube 
–
–
–
–
–
Rated Current0.6 A
–
–
–
–
–
Length9.5 mm
Width9.5 mm
Height8 mm
MountTHT 
–Check availability
SPECWCAP-ATG8 Aluminum Electrolytic Capacitors, –, 22 µF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance22 µF
–
–
–
–
Pitch2 mm
PackagingAmmopack 
–
–
–
–
–
Endurance 2000
Ripple Current108 mA
Leakage Current7.7 µA
Dissipation Factor12 %
Diameter5 mm
–
–
–
Rated Voltage35 V (AC)
–
–
Length11 mm
–
–
–
–Check availability
SPECWCAP-ATLI Aluminum Electrolytic Capacitors, –, 1000 µF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance1000 µF
–
–
–
–
Pitch7.5 mm
PackagingAmmopack 
–
–
–
–
–
Endurance 5000
Ripple Current2780 mA
Leakage Current630 µA
Dissipation Factor8 %
Diameter16 mm
–
–
–
Rated Voltage63 V (AC)
–
–
Length35.5 mm
–
–
–
–Check availability
750318263
SPECOffline Transformer, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Offline Transformer
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability