IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCL30188 | Demoboard NCL30188FLYGEVB

Power Factor Corrected uasi-Resonant Primary side Current-Mode Controller for LED Lighting with Thermal Foldback

Overview

TopologyOther Topology

Description

The NCL30188FLYGEVB Evaluation Board is an Ac-Dc power factor corrected flyback controller targeting isolated and non−isolated buck-boost/SEPIC constant current LED drivers. The controller operates in a quasi−resonant mode to provide optimal efficiency. Thanks to a novel control method, the device is able to tightly regulate a constant LED current from the primary side. This removes the need for secondary side feedback circuitry, biasing and an optocoupler. The device is highly integrated with a minimum number of external components. A robust suite of safety protection is built in to simplify the design. This device is specifically intended for very compact, space efficient designs.

Features

  • Quasi−resonant Peak Current−mode Control Operation
  • Constant Current Control with Primary Side Feedback
  • Tight LED Constant Current Regulation of ±2% Typical
  • Power Factor Correction
  • Line Feedforward for Enhanced Regulation Accuracy
  • Low Start−up Current (13 A typ.)
  • Wide Vcc Range
  • 300 mA / 500 mA Totem Pole Driver with 12 V Gate Clamp
  • Robust Protection Features♦ OVP on VCC♦ Programmable Over Voltage / LED Open Circuit Protection♦ Cycle−by−cycle Peak Current Limit♦ Winding Short Circuit Protection♦ Secondary Diode Short Protection♦ Output Short Circuit Protection♦ Shorted Current Sense Protection♦ User Programmable NTC Based Thermal Foldback♦ Thermal Shutdown♦ Vcc Undervoltage Lockout♦ Brown−out Protection
  • Pb−Free, Halide−Free Product
  • Latching−off (NCL30188A) or 4−s Auto−recovery(NCL30188B) Protection Modes

Typical applications

  • LED Drivers/Power Supplies
  • LED Drivers/Power Supplies
  • LED Light Engines
  • Integral LED Bulbs and Tubes

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 1500 µH, 0.19 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1500 µH
Rated Current0.19 A
Saturation Current @ 10%0.22 A
DC Resistance8 Ω
Self Resonant Frequency1.8 MHz
VersionHeat Shrinking Tube 
–Check availability
7508112342
SPECOffline Transformer, WE-UNIT, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Offline Transformer, WE-UNIT
–
–
–
–
–
–
–Check availability