IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCL30488 | Demoboard NCL30488LED1GEVB

Single Stage CC/CV PSR Controller

Overview

TopologyOther Topology
Input voltage100-277 V
Output 140 V / 1.5 A

Description

The NCL30488 is a high PF Single stage Constant Current and Constant Voltage PSR PWM controller for Flyback/ Buck-Boost/ Sepic/ Boost. This controller operates in a QR mode to provide high efficiency. Thanks to a novel control method, the device is able to tightly regulate a constant LED current from the primary side. The device is highly integrated with a minimum number of external components. A robust suite of safety protection is built in to simplify the design.

Features

  • Integrated 700 V HV Startup
  • Precise current regulation accuracy (<±2% typical)
  • Precise voltage regulation accuracy (<±1% typical)
  • PF(>0.95)/THD(<10%)
  • Quasi-resonant control
  • Optional PSR/SSR mode
  • Protections - BO/ Line OVP/ VCC OVP - LED Open/ short protection - Winding / Diode short protection - TSD

Typical applications

  • Non-Dimmable LED Driver

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
C
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
Packaging
Tol. C
Size
Qmin.
DF(%)
Ceramic Type
Fl(mm)
Operating Temperature
Q
L(mH)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Ø D(mm)
IR(A)
L1(mH)
RDC max.(Ω)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 1317 - Rising Cage Clamp 5.00mm pitch - Horizontal cable entry - THT, 2, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityNo 
TypeHorizontal Cable Entry 
Wire Section 30 to 12 (AWG) 0.05 to 3.31 (mm²)
–
–
–
–
–
Pitch5 mm
PackagingBox 
–
–
–
–
–
–
Operating Temperature -30 °C up to +85 °C
–
–
–
–
–
–
–
–
–
–
Rated Current22 A
–
–
–
–
–
Length10 mm
–
–
MountTHT 
–Check availability
SPECWR-TBL Series 1317 - Rising Cage Clamp 5.00mm pitch - Horizontal cable entry - THT, 3, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityNo 
TypeHorizontal Cable Entry 
Wire Section 30 to 12 (AWG) 0.05 to 3.31 (mm²)
–
–
–
–
–
Pitch5 mm
PackagingBox 
–
–
–
–
–
–
Operating Temperature -30 °C up to +85 °C
–
–
–
–
–
–
–
–
–
–
Rated Current22 A
–
–
–
–
–
Length15 mm
–
–
MountTHT 
–Check availability
SPECWE-LF Common Mode Power Line Choke, 4, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins4 
–
–
–
–
–
–
–
–
–
–
–
–
–
SizeMV 
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
Inductance10 mH
–
DC Resistance0.25 Ω
–
VersionTHT 
–
–
–
–
Rated Current1.3 A
Inductance [1]10 mH
DC Resistance [1]0.25 Ω
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length23 mm
Width15.8 mm
Height24.65 mm
MountTHT 
–Check availability
SPECWCAP-FTXX Film Capacitors, –, Across the mains
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
ApplicationAcross the mains 
–
–
–
–
Capacitance100 nF
Safety ClassX2 
Rate of Voltage Rise300 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch15 mm
PackagingCarton 
Capacitance±10% 
SizePitch 15 mm 
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage310 V (AC)
–
–
Length18 mm
Width6 mm
Height12 mm
MountBoxed THT 
–Check availability
SPECWCAP-FTXX Film Capacitors, –, Across the mains
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
ApplicationAcross the mains 
–
–
–
–
Capacitance220 nF
Safety ClassX2 
Rate of Voltage Rise180 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch15 mm
PackagingCarton 
Capacitance±10% 
SizePitch: 15 mm 
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage310 V (AC)
–
–
Length18 mm
Width6 mm
Height11.5 mm
MountBoxed THT 
–Check availability
SPECWCAP-FTXX Film Capacitors, –, Across the mains
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
ApplicationAcross the mains 
–
–
–
–
Capacitance470 nF
Safety ClassX2 
Rate of Voltage Rise220 V/µs
Dissipation Factor0.1 %
Insulation Resistance21.28 GΩ
Pitch15 mm
PackagingCarton 
Capacitance±10% 
SizePitch: 15 mm 
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage310 V (AC)
–
–
Length18 mm
Width8 mm
Height14 mm
MountBoxed THT 
–Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Size6065 
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
Inductance0.01 mH
Saturation Current @ 10%2.5 A
DC Resistance0.05 Ω
Self Resonant Frequency28 MHz
VersionStandard 
–
–
–
–
Rated Current1.85 A
–
–
–
–
–
Length6 mm
Width6 mm
Height6.5 mm
MountTHT 
–Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Size8075 
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
Inductance0.33 mH
Saturation Current @ 10%1 A
DC Resistance1.2 Ω
Self Resonant Frequency3.9 MHz
VersionHeat Shrinking Tube 
–
–
–
–
Rated Current0.6 A
–
–
–
–
–
Length9.5 mm
Width9.5 mm
Height8 mm
MountTHT 
–Check availability
SPECWCAP-ATET Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance10 µF
–
–
–
–
Pitch2.5 mm
PackagingAmmopack 
Capacitance±20% 
–
–
Dissipation Factor10 %
–
–
–
–
–
–
–
–
–
Endurance 1000
Ripple Current48 mA
Leakage Current5 µA
Diameter6.3 mm
–
–
–
Rated Voltage50 V (AC)
–
–
Length11 mm
–
–
–
–Check availability
SPECWCAP-ATLL Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance1000 µF
–
–
–
–
Pitch7.5 mm
PackagingAmmopack 
Capacitance±20% 
–
–
Dissipation Factor10 %
–
–
–
–
–
–
–
–
–
Endurance 7000
Ripple Current2676 mA
Leakage Current500 µA
Diameter16 mm
–
–
–
Rated Voltage50 V (AC)
–
–
Length25 mm
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance47 nF
–
–
–
Insulation Resistance10 GΩ
–
Packaging7" Tape & Reel 
Capacitance±10% 
Size0603 
Q-Factor [1]600 
Dissipation Factor3 %
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage50 V (AC)
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance680 nF
–
–
–
Insulation Resistance0.7 GΩ
–
Packaging7" Tape & Reel 
Capacitance±10% 
Size1206 
Q-Factor [1]600 
Dissipation Factor3 %
Ceramic TypeX7R Class II 
Pad Dimension0.6 mm
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage50 V (AC)
–
–
Length3.2 mm
Width1.6 mm
Height1.6 mm
–
–Check availability
SPECWCAP-CSMH Mid and High Voltage, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance10 nF
–
–
–
Insulation Resistance10 GΩ
–
Packaging7" Tape & Reel 
Capacitance±10% 
Size1206 
–
Dissipation Factor2.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.6 mm
Operating Temperature -55 °C up to +125 °C
Q-Factor600 
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage1000 V (AC)
–
–
Length3.2 mm
Width1.6 mm
Height1.25 mm
–
–Check availability
750318263
SPECOffline Transformer, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Offline Transformer
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability