IC manufacturers Monolithic Power Systems

IC manufacturers (107)

Monolithic Power Systems MP6982 | Demoboard EV6982-J-00A

Fast Turn-Off, Intelligent Rectifier with No Auxiliary Winding Requirement Evaluation Board

Overview

TopologyFlyback Converter
IC revision1.0

Description

The EV6982-J-00A is an evaluation board designed to demonstrate the capabilities of the MP6982, a fast turn-off, intelligent rectifier for GaN HEMT applications.The MP6982 can replace a Schottky diode for higher efficiency. The device regulates the external synchronous rectification (SR) GaN HEMT’s forward voltage drop (VFORWARD) to about 40mV and turns off before the drain-to-source voltage (VDS) reverses.The MP6982 can generate its own supply voltage without the need for auxiliary winding, which makes it suitable for charger applications with a low output voltage (VOUT), or for high-side (HS) SR configurations. The configurable ringing detection circuitry prevents the MP6982 from falsely turning on during discontinuous conduction mode (DCM) and quasi-resonant (QR) operations.The MP6982 is available in a TSOT23-6 package.

Typical applications

  • Supply voltage

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 25 V(DC), 470 nF, ±10%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance470 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance1.1 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Check availability