IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP6528 | Demoboard EV6528-R-00A

5V to 60V, H-Bridge Gate Driver Evaluation Board

Overview

TopologyOther Topology
Input voltage5-60 V
IC revision1.0

Description

The EV6528-R-00A is an evaluation board for the MP6528GR, an H-bridge gate driver. The EV6528-R-00A operates from a supply voltage of up to 60V. It is configured to drive two half-bridges consisting of four N-channel power MOSFETs. The driving control signals are generated by the external controller, such as MCU, FPGA, etc.

Features

  • Wide 5V to 60V Input Voltage Range
  • Programmable OCP Threshold
  • Support 100% Duty Cycle Operation
  • OCP, OTP
  • Fault Indication Output

Typical applications

  • Automotive Actuators
  • DC Brush Motors, Power Converters
  • Gate Openers

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Operation Force(g)
Schematic
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 40, Straight

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins40 
TypeStraight 
MountTHT 
Length101.6 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
–
–
PackagingBag 
–Check availability
SPECWS-SLTV THT Mini Slide Switch, Opposite Side Connection 10x2.5 mm, –, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Rated Current0.5 A
–
Operating Temperature -40 °C up to +85 °C
Operation Force800 g
SchematicSPDT 
PackagingBulk 
–Check availability