IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP6604A | Demoboard EV6604A-V-00

45V, 2.5A, Simple Dual H-Bridge Driver

Overview

TopologyOther Topology
Input voltage4.5-45 V
Output 12.5 A
IC revision1.0

Description

The EV6604A-V-00A evaluation board is designed to demonstrate the capabilities of the MP6604A, a dual H-bridge motor driver. It can be used to drive stepper motors, DC brushed motors, or other loads.The MP6604A operates from an input voltage (VIN) of up to 45V, and can deliver load currents up to 2.5A per H-bridge.

Features

  • 4.5V to 45V Operating Input Voltage (VIN) Range
  • 2.5A Maximum Output Current (IOUT)
  • Dual H-Bridge or Quad Half-Bridge Driver
  • 150mΩ Low On Resistance per MOSFET
  • Protection Functions:
  • Over-Current Protection (OCP)
  • Over-Voltage Protection (OVP)
  • Under-Voltage Lockout (UVLO) Protection
  • Thermal Shutdown
  • Fault Indication Output
  • Available in QFN-28 (4mmx5mm) and TSSOP-28EP Packages

Typical applications

  • drive stepper motors, DC brushed motors

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
W(mm)
H(mm)
Fl(mm)
Packaging
Poles
L(mm)
Vaporphase process
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 100 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage100 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance1 GΩ
Ceramic TypeX7R Class II 
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
Length1.6 mm
–
–Check availability
SPECWS-DISV Small Compact SMT with Raised Actuator 2.54 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
Rated Voltage24 V (DC)
–
Operating Temperature -40 °C up to +85 °C
–
Insulation Resistance100 MΩ
–
–
–
–
PackagingTape and Reel 
Poles8 
Length21.26 mm
Vaporphase processnot specified 
–Check availability