IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP6631 | Demoboard EV6631B-L-00A

35V, 3A Peak Phase Current, 3-Phase BLDC Motor Driver

Overview

TopologyMotor Drive
Input voltage5-35 V
Output 135 V / 3 A
IC revision1.0

Description

The EV6631B-L-00A is an evaluation board designed to demonstrate the capabilities of the MP6631B, a 3-phase brushless DC (BLDC) motor driver with integrated power MOSFETs. The MP6631B drives a 3-phase BLDC motor with 1 or 3 external Hall sensors. It can achieve a peak phase current up to 3A across the 3.6V to 35V input voltage (VIN) range.The MP6631B controls the motor speed through the pulse-width modulation (PWM) signal, or through the DC signal on the PWM/DC pin. The device provides closed-loop and open-loop control and a built-in, configurable speed curve function. The device also features a sinusoidal drive for maximum torque, as well as low speed ripple and noise across the entire speed range.

Features

  • 3.6V to 24V Operating Input Voltage (VIN) Range
  • Up to 3A of Peak Phase Current
  • Integrated 160mΩ High-Side MOSFETs (HS-FETs) and Low-Side MOSFETs (LS FETs)
  • Sinusoidal Drive
  • Supports 0V to 1.2V DC Input or 1kHz to
  • 100kHz Pulse-Width Modulation (PWM) Input
  • Supports Triple-Hall or Single-Hall Element Differential Input
  • Closed-/Open-Loop Speed Control
  • Direction/Brake Input
  • Power-Save Mode
  • 0.5s/4.5s Lock Protection
  • Over-Current Protection (OCP)
  • Single-Pulse or Triple-Pulse FG Output per Electrical Cycle
  • FG Signal: Rotational Speed Indication
  • Soft Start (SS) for Low Noise and Current Overshoot
  • Available in a QFN-26 (3mmx4mm) package

Typical applications

  • MOTOR DRIVER

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
DF(%)
Pitch(mm)
Ø D(mm)
Packaging
Poles
L(mm)
Vaporphase process
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-ATG5 Aluminum Electrolytic Capacitors, 470 µF, 50 V (DC)
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance470 µF
Rated Voltage50 V (DC)
Endurance 2000
Ripple Current600 mA
Leakage Current235 µA
Dissipation Factor10 %
Pitch5 mm
Diameter10 mm
PackagingAmmopack 
–
Length20 mm
–
–Check availability
SPECWS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm, –, 24 V (DC)
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Rated Voltage24 V (DC)
–
–
–
–
Pitch1.27 mm
–
PackagingTape and Reel 
Poles6 
Length8.79 mm
Vaporphase processYes 
–Check availability