IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP7751

26V, 2x20W Stereo BTL Fix Frequency Class D Audio Amplifier

Overview

TopologyBuck Converter
Input voltage5-26 V
Switching frequency260-360 kHz
IC revision1.0

Description

MP7751 is an analog input Class D Audio Amplifier which can drive stereo speakers in bridge-tied-load configuration. It is one of MPS’ products of fully integrated audio amplifiers which dramatically reduce solution size by integrating the following:

240mΩ power MOSFETs

Startup / Shutdown pop elimination

Short circuit protection circuits

Advanced EMI performance

The MP7751 utilizes a stereo BTL structure capable of delivering 20W per channel into 8Ω speakers at 18V power supply. MPS Class D Audio Amplifiers exhibit the high fidelity of a Class AB amplifier at high efficiencies.

The MP7751 includes an internal circuit which allows the system automatic shutdown after the absence of the audio signal. This feature is used for energy-using products and for battery operated applications.It also has an adjustable power limit function. The PLIMIT circuit sets a limit on the output peak-to-peak voltage. The limiting is done by limiting the duty cycle to fixed maximum value. This limit can be thought of as a "virtual" voltage rail which is lower than the supply connected to PVCC.

The MP7751 is available in TSSOP-28 EP package.

Features

  • 5V to 26V Operation from a Single Supply
  • ±5A Peak Current Output
  • Output Power:
  • 9.5W/channel at 12V, 8Ω Load, 10%THD
  • 15W/Channel at 16V, 8Ω Load, 10%THD
  • 20W/Channel at 18V, 8Ω Load, 10%THD
  • .92% Efficiency with 8Ω Load, 10%THD, 1kHz, 12V Supply Voltage
  • -240mΩ power MOSFETs
    • Startup / Shutdown pop elimination
  • -Short circuit protection circuits
  • -Advanced EMI performance
  • -All Switches Current limited
  • Internal Under Voltage Protection
  • Internal Thermal Protection
  • TSSOP-28 EP package
  • Adjustable power limiter
  • Automatic shutdown with zero input signal detect
  • Fault Output Flag

Typical applications

  • TV
  • DVD Receiver
  • Home Theaters
  • Active Speaker

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
ISAT,10%(A)
ISAT,30%(A)
IR,40K(A)
IRP,40K(A)
fres(MHz)
Size
Version
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(mΩ)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 22 µH, 5 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance22 µH
Saturation Current @ 10%5 A
Saturation Current @ 30%6.5 A
Rated Current4.6 A
Performance Rated Current5.8 A
Self Resonant Frequency12 MHz
Size1280 
VersionStandard 
–
–
–
–
DC Resistance35 mΩ
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Size1806 
VersionSMT 
Impedance @ 100 MHz60 Ω
Maximum Impedance120 Ω
Maximum Impedance1000 MHz 
Rated Current 26000 mA
DC Resistance10 mΩ
TypeHigh Current 
–Check availability