IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP6501AGF | Demoboard EV6501AGF-00B

2.5A, 35V Bipolar Stepper Motor Driver Evaluation Kit

Overview

TopologyOther Topology
IC revision1.0

Description

The MP6501AGF demo board is a customizedevaluation board for a stepper motor driver witha built-in micro-stepping translator.The MP6501AGF demo board operates from asupply voltage of up to 35V and delivers motorcurrent up to 2.5A. It operates a bipolar steppermotor in full-, half-, quarter-, eighth-, andsixteenth- step modes by setting the MS3, MS2,and MS1. The input control signals andreference voltage are applied through theconnector or generated on the board.

Features

  • Wide 8V to 35V Input Voltage Range
  • Up to 2.5A Programmable Output Current
  • Full-, Half-, Quarter-, Eighth- and Sixteenth-Step modes
  • Adjustable Mixed Decay Ratio or AutomaticDecay
  • OCP, OVP, and OTP
  • Control Signals Generated by On-Board
  • USB Microcontroller or Supplied Externally

Typical applications

  • Printers
  • General Bipolar Stepper Drivers

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Poles
L(mm)
Vaporphase process
Operation Force(g)
Schematic
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWS-DISV Small Compact SMT with Raised Actuator 2.54 mm, 8, 21.26 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Poles8 
Length21.26 mm
Vaporphase processnot specified 
Operation Force600 g
–
PackagingTape and Reel 
–Check availability
SPECWS-SLTV THT Mini Slide Switch, Opposite Side Connection 10x2.5 mm, –, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Operation Force800 g
SchematicSPDT 
PackagingBulk 
–Check availability