IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP7770 | Demoboard EVKT7770-5.1CH-00A

19V to 30V, total 310W 5.1CH channel amplifier system Evaluation Board

Overview

TopologyOther Topology
Input voltage19-30 V
Switching frequency1000 kHz
Output 15.5 A
IC revision1.1

Description

The EVKT7770-5.1CH-00A is an evaluation board for the MP7770, a 5.1 channel amplifiers demo board.There are 6 channels (4pcs MP7770) for the subwoofer speaker, the center speaker, the left Surround and right Surround speakers, the left front and right front speakers. The subwoofer channel and center channel are with BTL output configuration, and other four channels are with SE output configuration.For more MP7770 operation information, please refer to the MP7770 datasheet

Features

  • Wide 19V to 30V Input Voltage Range
  • Output Power at 10%THD:
  • 134W at 19.5V (Four SE: 2 x 16W into 3Ω Load, Stereo BTL: 2 x 35W into 6Ω Load)
  • 202W at 24V (Four SE: 2 x 24.5W into 3Ω Load, Stereo BTL: 2 x 52W into 6Ω Load)
  • 310W at 30V (Four SE: 2 x 39W into 3Ω Load, Stereo BTL: 2 x 82W into 6Ω Load)
  • Low noise, >100dB DNR
  • Integrated Pop Elimination Circuit
  • Thermal and Short-Circuit Protection

Typical applications

  • DVD Receiver
  • Home Theater Systems/ Mini Combo System/ Audio Docking or High-Power Sound Box

More information

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
Mount
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(mΩ)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-FAMI THT Power Inductor, 10 µH, 6.2 A

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Rated Current6.2 A
Saturation Current9.6 A
MountTHT 
–
–
–
–
DC Resistance15.5 mΩ
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, 4 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Rated Current4 A
–
–
Impedance @ 100 MHz48 Ω
Maximum Impedance90 Ω
Maximum Impedance600 MHz 
Rated Current 26000 mA
DC Resistance5 mΩ
TypeHigh Current 
–Check availability