IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP6601

Bipolar Stepper Motor Driver Evaluation Board

Overview

TopologyMotor Drive
Input voltage4.5-35 V
Output 12.5 A
IC revision1.0

Description

The EV6601-U-00A is an evaluation board forthe MP6601, a stepper motor driver withparallel inputs and current regulation.The EV6601-U-00A operates from a supplyvoltage of up to 35V and can deliver motorcurrent up to 2.5A. It can operate a bipolarstepper motor in full-, half- and quarter- stepmodes by setting corresponding inputs. Theinput control signals for the MP6601 are appliedthrough the connectors or generated on board.

Features

  • Wide 4.5V to 35V Input Voltage Range
  • Up to 2.5A Programmable Output Current
  • Two Internal Full-bridge Drivers
  • Internal Current Sensing and Regulator
  • No Control Power Supply Required
  • Operates from Full-step to 1/4-step
  • Automatic Current Decay
  • Over-current Protection
  • Input OVP, UVLO Function
  • Thermal Shutdown Protection
  • Fault Indication Output

Typical applications

  • Bipolar Stepper Motors

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Poles
L(mm)
Vaporphase process
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWS-DISV Small Compact SMT with Raised Actuator 2.54 mm, 6, 16.18 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Poles6 
Length16.18 mm
Vaporphase processnot specified 
–Check availability