IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP7751GF

2X20W Stereo BTL Fix Frequency Class D Audio Amplifier Evaluation Board

Overview

TopologyBuck Converter
Input voltage5-26 V
Switching frequency260-360 kHz
Output 11.8 A
IC revision1.0

Description

The EV7751-F-00A is the evaluation board for the MP7751, a 20W stereo BTL Fix Freuquency Class D Audio Amplifier. It is one of MPS’ products of fully integrated audio amplifiers which dramatically reduce solution size byintegrating the following:

• 240mΩ power MOSFETs

• Startup / Shutdown pop elimination

• Short circuit protection circuits

• Advanced EMI performance

The MP7751 utilizes Bridge Tied Load output structure capable of delivering stereo 20W into 8Ω speakers. It features in automatic shutdown function which c an save power in battery-used system. The PLIMIT function is useful for limiting total output power by simply adjust a DC reference voltage at PLIMIT pin. MPS Class D Audio Amplifiers exhibit the high fidelity of aClass A/B amplifier at high efficiency.

Features

  • 20W Stereo BTL Output at VDD = 18V into 8Ω loads
  • 9.5W Stereo BTL Output at VDD = 12V into 8Ω loads
  • Better than 90% Efficiency at 9.5W x 2 and VDD=12V with 8Ω load, Stereo
  • Low Noise (120μV Typical)
  • 5V to 26V Operation from a Single Supply

Typical applications

  • Home Theater
  • Active Speakers
  • TV
  • DVD Receiver

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
ISAT,10%(A)
ISAT,30%(A)
IR,40K(A)
IRP,40K(A)
RDC max.(mΩ)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 22 µH, 5 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance22 µH
Saturation Current @ 10%5 A
Saturation Current @ 30%6.5 A
Rated Current4.6 A
Performance Rated Current5.8 A
DC Resistance35 mΩ
Self Resonant Frequency12 MHz
Size1280 
VersionStandard 
–Check availability