IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP6613 | Demoboard EV6613-V-00A

EV6613-V-00A 45V, 5A, Simple H-Bridge Driver Evaluation Board

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage45 V
IC revision1.0

Description

The EV6613-V-00A evaluation board is designed to demonstrate the capabilities of the MP6613, a simple H-bridge motor driver. It can be used to drive brushed DC motors or other loads.The MP6613 operates from an input voltage (VIN) of up to 45V,and can deliver load current up to 5A.The MP6613 supports several control modes, which can be configured via the pins. The input control signals are generated on the board, or they come from an external controller via the connector on the board.The MP6613 is available in a QFN-28 (4mmx5mm) package. It is recommended to read the MP6613 datasheet prior to making any changes to the EV6613-V-00A.

Features

  • 4.5V to 45V Operating Input Voltage (VIN) Range
  • 5A Maximum Output Current (IOUT_MAX)
  • Single H-Bridge Driver
  • Low 75mΩ On Resistance (RDS(ON)) per MOSFET
  • Protection Functions Include:
  • Over-Current Protection (OCP)
  • Over-Voltage Protection (OVP)
  • Under-Voltage Protection (UVP)
  • Over-Temperature (OT) Shutdown
  • Fault Indication Output
  • Available in QFN-28 (4mmx5mm) and TSSOP-28EP Packages

Typical applications

  • 3D Printers, Laser Printers and Copiers
  • Textile Machines, Bipolar Stepper Motors

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
W(mm)
H(mm)
Fl(mm)
Packaging
Poles
L(mm)
Vaporphase process
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 100 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage100 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance1 GΩ
Ceramic TypeX7R Class II 
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
Length1.6 mm
–
–Check availability
SPECWS-DISV Small Compact SMT with Raised Actuator 2.54 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
Rated Voltage24 V (DC)
–
Operating Temperature -40 °C up to +85 °C
–
Insulation Resistance100 MΩ
–
–
–
–
PackagingTape and Reel 
Poles6 
Length16.18 mm
Vaporphase processnot specified 
–Check availability