Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
6091-6120 of 14704 reference designs
Filter values
Monolithic Power Systems MP2305S, Rev. 1.02
Buck Converter
|
V
in
4.75-23 V
|
fsw
305-375 kHz
|
Output
5 V / 2 A
Monolithic Power Systems MP2308, Rev. 1.0
Buck Converter
|
V
in
6-18 V
|
fsw
300-2000 kHz
|
Output
3.3 V / 4 A
Monolithic Power Systems MP2312, Rev. 1.01
Buck Converter
|
V
in
6-24 V
|
fsw
450-550 kHz
|
Output
5 V / 2.1 A
Monolithic Power Systems MP2313, Rev. 1.0
Buck Converter
|
V
in
19 V
|
fsw
1700-2400 kHz
|
Output
3.3 V / 1 A
Monolithic Power Systems MP2314, Rev. 1.02
Buck Converter
|
V
in
4.5-24 V
|
fsw
420-620 kHz
|
Output
5 V / 2 A
Monolithic Power Systems MP2314S | Demoboard EV2314S-J-00A, Rev. 1.0
Buck Converter
|
V
in
4.5-24 V
|
Output
5 V / 2 A
Monolithic Power Systems MP2315, Rev. 1.01
Buck Converter
|
V
in
4.5-24 V
|
fsw
420-620 kHz
|
Output
5 V / 2 A
Monolithic Power Systems MP2315S | Demoboard EV2315S-J-00A, Rev. 1.0
Buck Converter
|
V
in
4.5-24 V
|
Output
5 V / 3 A
Monolithic Power Systems MP2316, Rev. 1.1
Buck Converter
|
V
in
4-19 V
|
fsw
1100 kHz
|
Output
1.2 V / 3 A
Monolithic Power Systems MP2317 | Demoboard EV2317-J-00A, Rev. 1.0
Buck Converter
|
V
in
7.5-26 V
|
Output
5 V / 1 A
Monolithic Power Systems MP2318, Rev. 1.0
Buck Converter
|
V
in
4.5-24 V
|
fsw
1700-2400 kHz
|
Output
3.3 V / 2 A
Monolithic Power Systems MP2322 | Demoboard EV2322-D-00A, Rev. 1.0
Buck Converter
|
V
in
12 V
|
Output
3.3 V / 1 A
Monolithic Power Systems MP2324, Rev. 1.0
Buck Converter
|
V
in
4.5-24 V
|
fsw
420-620 kHz
|
Outputs
5 V / 2 A, 3.3 V / 2 A
Monolithic Power Systems MP2325, Rev. 1.0
Buck Converter
|
V
in
4.5-24 V
|
fsw
420-620 kHz
|
Outputs
3.3 V / 3 A, 5 V / 3 A
Monolithic Power Systems MP2326 | Demoboard EV2326-D-00A, Rev. 1.0
Buck Converter
|
V
in
12 V
|
Output
1.2 V / 4 A
Monolithic Power Systems MP2329 | Demoboard EV2329-G-00A, Rev. 1.0
Buck Converter
|
V
in
8-24 V
|
Output
3.3 V / 6.5 A
Monolithic Power Systems MP2330 | Demoboard EV2330-TL-00A, Rev. 1
Buck Converter
|
V
in
4.2-24 V
|
Output
3.3 V / 3 A
Monolithic Power Systems MP2338 | Demoboard EV2338-TL-00A, Rev. 1.0
Buck Converter
|
V
in
6-28 V
|
Output
5 V / 3 A
Monolithic Power Systems MP2348 | Demoboard EV2348-TL-00A, Rev. 1.0
Buck Converter
|
V
in
19 V
|
Output
3.3 V / 4 A
Monolithic Power Systems MP2349 | Demoboard EV2349-G-00A, Rev. 1.0
Buck Converter
|
V
in
8-24 V
|
Output
3.3 V / 6.5 A
Monolithic Power Systems MP2357, Rev. 1.0
Buck Converter
|
V
in
4.5-24 V
|
Outputs
3.3 V / 0.05 A, 3.3 V / 0.5 A
Monolithic Power Systems MP2357, Rev. 1.0
Buck Converter
|
V
in
4.5-24 V
|
Output
15 V / 0.5 A
Monolithic Power Systems MP2359, Rev. 1.21
Buck Converter
|
V
in
4.5-24 V
|
fsw
1200-1700 kHz
|
Output
3.3 V / 1 A
Monolithic Power Systems MP2360, Rev. 0.91
Buck Converter
|
V
in
4.5-24 V
|
Output
3.3 V / 1.8 A
Monolithic Power Systems MP2370, Rev. 1.01
Buck Converter
|
V
in
6-23 V
|
fsw
1200-1700 kHz
|
Output
1 A
Monolithic Power Systems MP2371, Rev. 1.0
Buck Converter
|
V
in
4.5-24 V
|
Output
15 V / 1.8 A
Monolithic Power Systems MP2380, Rev. 1.2
Buck Converter
|
V
in
9-21 V
|
fsw
400-800 kHz
|
Output
3.3 V / 5 A
Monolithic Power Systems MP2392 | Demoboard EV2392-TL-00A, Rev. 1.0
Buck Converter
|
V
in
19 V
|
Output
3.3 V / 3 A
Monolithic Power Systems MP2393 | Demoboard EV2393-TL-00A, Rev. 1.0
Buck Converter
|
Output
3.3 V / 3 A
Monolithic Power Systems MP24183, Rev. 1.0
Boost Converter
|
V
in
4.5-55 V
|
fsw
1050-1650 kHz
|
Output
1 A
previous
1
...
202
203
204
205
206
...
491
next
Cart
Your cart is empty.
Get samples and quotes