IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP2326 | Demoboard EV2326-D-00A

4A, 19V, Constant-On-Time Step-Down Switcher Evaluation Board

Overview

TopologyBuck Converter
Input voltage12 V
Output 11.2 V / 4 A
IC revision1.0

Description

The EV2326-D-00A is used for demonstratingthe performance of MP2326, a fully-integrated,high efficiency, synchronous step-down switchmode converter with the feathered 40uAquiescent current. MP2326 provides up to 4Acontinuous output current over a wide inputsupply range with constant-on-time control forfast loop response.High power efficiency over a wide load range isachieved by scaling down the switchingfrequency at light load to reduce the switchingrelated loss by constant on time control. Shortcircuit and thermal shutdown provides reliable,fault-tolerant operation.MP2326 is available in 2mmx3mm 14-pin QFNpackage.

Features

  • Up to 4A Output Current
  • 40μA Quiescent Current
  • 90mΩ /30mΩ High Side/ Low Side RDS(ON)for Internal Power MOSFETs
  • Forced PWM or Auto PFM/PWM ModeSelectable
  • Programmable Switching Frequency
  • Power Good Indicator
  • Cycle-by-Cycle Over Current Protection
  • Short Circuit Protection with Hiccup Mode
  • Thermal Shutdown
  • Stable with Low ESR Ceramic OutputCapacitors
  • Programmable Soft-Start Time
  • Available in QFN14 (2mmx3mm)Package

Typical applications

  • Solid State Drives
  • Tablet PCs
  • Battery-operated Applications
  • Gaming

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 2.2 µH, 10.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current10.2 A
Saturation Current @ 10%5.6 A
Saturation Current @ 30%13 A
DC Resistance11.4 mΩ
Self Resonant Frequency52 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability