IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP2318

High Efficiency 2A, 24V, 2MHz Synchronous Step Down Converter

Overview

TopologyBuck Converter
Input voltage4.5-24 V
Switching frequency1700-2400 kHz
Output 13.3 V / 2 A
IC revision1.0

Description

The MP2318 is a high frequency synchronous rectified step-down switch mode converter with built-in internal power MOSFETs. It offers a very compact solution to achieve 2A continuous output current over a wide input supply range with excellent load and line regulation.

Current mode operation provides fast transient response and eases loop stabilization.

Full protection features include OCP and thermal shut down.

The MP2318 requires a minimum number of readily available standard external components and is available in a space saving 8-pin TSOT23 package.

Features

  • Wide 4.5V to 24V Operating Input Range
  • 2A Load Current
  • 90mΩ/40mΩ Low Rds(on) Internal Power MOSFETs
  • Low Quiescent Current
  • High Efficiency Synchronous Mode Operation
  • Fixed 2MHz Switching Frequency
  • AAM Power Save Mode
  • Internal Soft Start
  • OCP Protection and Hiccup
  • Thermal Shutdown
  • Output Adjustable from 0.8V
  • Available in an 8-pin TSOT-23 package

Remarks:1.List of inductorRefer page no.12

2.A 0.47μH to 4.7μH inductor with a DC current rating of at least 25% percent higher than the maximum load current is recommended for most applications.

Typical applications

  • Notebook Systems and I/O Power
  • Flat Panel Television and Monitors
  • Digital Set Top Boxes

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT(A)
RDC max.(mΩ)
VOP(V)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 1 µH, 8.6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current8.6 A
Saturation Current10.2 A
DC Resistance10 mΩ
Operating Voltage120 V
Self Resonant Frequency100 MHz
Size7345 
VersionStandard 
–Check availability