IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP2317 | Demoboard EV2317-J-00A

26V/1A, 600KHz, Step Down Converter Evaluation Board

Overview

TopologyBuck Converter
Input voltage7.5-26 V
Output 15 V / 1 A
IC revision1.0

Description

The MP2317 is a high frequency synchronous rectified step-down switch mode converter with built in internal power MOSFETs. It offers a very compact solution to achieve 1A continuous output current over a wide input supply range with excellent load and line regulation. The Evaluation Board can deliver a 1A continuous output current with excellent load and line regulation over a wide input supply range. Full protection features include over-current protection and thermal shut down. The MP2317 requires a minimum number of readily-available standard external components and is available in a space saving 6-pin TSOT23 package

Features

Wide 7.5V to 26V Operating Input Range

  • 1A Load Current
  • 100mΩ/50mΩ Low Rds(on) Internal PowerMOSFETs
  • Power Save Mode for Light Load Condition
  • 600kHz Fixed Switching Frequency at CCM
  • Switching Node Ringing Reduction
  • Internal Soft Start
  • OCP Protection and Hiccup
  • Thermal Shutdown
  • Output Adjustable from 3.3V
  • Available in a 6-pin TSOT23 package

Typical applications

  • White Goods
  • Flat Panel Television and Monitors
  • Standby Power Supply

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 10 µH, 3.9 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Rated Current3.9 A
Saturation Current4 A
Self Resonant Frequency20 MHz
MountSMT 
Check availability