IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP2312

24V, 2.1A High Efficiency Synchronous Step-down Converter

Overview

TopologyBuck Converter
Input voltage6-24 V
Switching frequency450-550 kHz
Output 15 V / 2.1 A
IC revision1.01

Description

The MP2312 is a fully integrated high frequency synchronous rectified step-down switch mode converter. It offers very compact solutions to achieve 2.1A continuous output current over a wide input supply range with excellent load and line regulation. The MP2312 operates at high efficiency over a wide output current load range.

Constant-On-Time (COT) control mode provides fast transient response and eases loop stabilization.

Under voltage lockout is internally set as 4.6 V, An open drain power good signal indicates the output is within its nominal voltage range.

Full protection features include OCP and thermal shut down.

The converter requires minimum number of external components and is available in QFN16 (3x3mm) package.

Features

  • Wide 5V to 24V Operating Input Range
  • 2.1A Continuous Output Current
  • Low RDS(ON) Internal Power MOSFETs
  • Proprietary Switching Loss Reduction Technique
  • 1% Reference Voltage In RoomTemperature
  • 7ms Internal Soft Start
  • Output Discharge
  • 500kHz Switching Frequency
  • Hiccup OCP Protection and Thermal Shutdown
  • Auto Retry OVP Protection
  • Output Adjustable from 0.604V to 5.5V

Typical applications

  • Laptop Computer
  • Flat Panel Television and Monitors
  • Personal Video Recorders
  • Distributed Power Systems
  • Networking Systems
  • Tablet PC

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT(A)
RDC max.(mΩ)
VOP(V)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 10 µH, 6.6 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Performance Rated Current6.6 A
Saturation Current4.2 A
DC Resistance30 mΩ
Operating Voltage120 V
Self Resonant Frequency22 MHz
Size1245 
VersionStandard 
–Check availability