IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP2357

0.5A, 24V, 1.4MHz Step-Down Converter in a TSOT23-6

Overview

TopologyBuck Converter
Input voltage4.5-24 V
Output 115 V / 0.5 A
IC revision1.0

Description

The MP2357 is a monolithic step-down switch mode converter with a built-in internal power MOSFET. It achieves a 0.5A peak output current over a wide input supply range with excellent load and line regulation. Current modeoperation provides fast transient response and eases loop stabilization. Fault condition protection includes cycle-by-cycle current limiting and thermal shutdown.The MP2357 requires a minimum number of readily available standard external components. The MP2357 is available in TSOT23-6 and SOT23-6 packages.

Features

  • 0.5A Peak Output Current
  • 0.35ΩInternal Power MOSFET Switch
  • Stable with Low ESR Output Ceramic Capacitors
  • Up to 92% Efficiency
  • 0.1μA Shutdown Mode
  • Fixed 1.4MHz Frequency
  • Thermal Shutdown
  • Cycle-by-Cycle Over Current Protection
  • Wide 4.5V to 24V Operating Input Range
  • Output Adjustable from 0.81V to 15V
  • Available in TSOT23-6 and SOT23-6

Typical applications

  • Distributed Power Systems
  • Battery Charger
  • Pre-Regulator for Linear Regulators

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 5 µH, 2.15 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance5 µH
Rated Current2.15 A
Saturation Current2 A
Self Resonant Frequency50 MHz
MountSMT 
Check availability