IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP2338 | Demoboard EV2338-TL-00A

High-Efficiency, 28V, 3A, 430kHZ Synchronous Step-Down Converter In SOT583 Package

Overview

TopologyBuck Converter
Input voltage6-28 V
Output 15 V / 3 A
IC revision1.0

Description

The EV2338 Evaluation Board is designed to demonstrate the capabilities of MPS’ MP2338. The MP2338 is a fully integrated high frequency, synchronous rectified, step-down, switch-mode converter with internal power MOSFETs. It offers a very compact solution to achieve a 3A continuous output current over a wide input range, with excellent load and line regulation. The MP2338 has synchronous mode operation for high efficiency over wide output current-load range.

Features

  • Wide 4.5V-to-28V Operating Input Range
  • 115mΩ/55mΩ Low-RDS(ON) Internal Power MOSFETs
  • 160µA Quiescent Current
  • 92% Efficiency for 24V to 5V/3A Condition

  • Power Save Mode at Light Load
  • Fast Load Transient Response
  • 430kHz Switching Frequency
  • Ton Extension for Improve Dropout
  • Programmable Soft-Start Time
  • Power Good Indication
  • Hiccup Mode OCP/OVP Protection
  • Thermal Shutdown Protection
  • Available in SOT583 Package

Typical applications

  • Game Consoles, Digital Set-Top Boxes, Flat-Panel Television and Monitors
  • General Purposes Power Supply

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
RDC max.(mΩ)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 470 pF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance470 pF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
Packaging Unit4000 
–
–
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size7050 
Operating Temperature -40 °C up to +150 °C
–
–
–
Length7 mm
Width6.9 mm
Height4.8 mm
–
–
Inductance6.5 µH
Performance Rated Current6.6 A
Saturation Current @ 10%2 A
Saturation Current @ 30%6 A
DC Resistance21.5 mΩ
Self Resonant Frequency50 MHz
MaterialSuperflux 
Packaging Unit1000 
DC Resistance23.65 mΩ
MountSMT 
–Check availability
SPECWE-LHMI SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size7030 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length7.3 mm
Width6.6 mm
Height2.8 mm
–
–
Inductance6.8 µH
Performance Rated Current4.45 A
Saturation Current @ 10%5.45 A
Saturation Current @ 30%10.6 A
–
Self Resonant Frequency18 MHz
–
Packaging Unit1000 
DC Resistance60 mΩ
MountSMT 
–Check availability