IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP2370

1.2A, 24V, 1.4MHz Step-Down White LED Driver in a TSOT23-6

Overview

TopologyBuck Converter
Input voltage6-23 V
Switching frequency1200-1700 kHz
Output 11 A
IC revision1.01

Description

The MP2370 is a monolithic step-down white LED driver with a built-in power MOSFET. It achieves 1.2A peak output current over a wide input supply range with excellent load and line regulation. Current mode operation provides fast transient response and eases loop stabilization. Fault condition protection includes cycle-by-cycle current limiting and thermal shutdown.The MP2370 requires a minimum number of readily available standard external components. The MP2370 is available in a TSOT23-6 package

Features

  • 1.2A Peak Output Current
  • 0.35Ω Internal Power MOSFET Switch
  • Stable with Low ESR Output Ceramic Capacitors
  • Also Work with Cap-less Configuration
  • Up to 87% Efficiency
  • 0.1μA Shutdown Mode
  • Fixed 1.4MHz Frequency
  • Thermal Shutdown
  • Cycle-by-Cycle Over Current Protection
  • Wide 4.5V to 24V Operating Input Range
  • 0.15V Sense Voltage
  • Available in a TSOT23-6 Package

Typical applications

  • Distributed Power Systems
  • Battery Charger
  • WLED Drivers
  • Pre-Regulator for Linear Regulators

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 4.7 µH, 2.4 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Rated Current2.4 A
Saturation Current1.95 A
Self Resonant Frequency40 MHz
MountSMT 
Check availability