Topology | Buck Converter |
Input voltage | 8-24 V |
Output 1 | 3.3 V / 6.5 A |
IC revision | 1.0 |
The EV2349-G-00A is an evaluation board for MP2349, a fully integrated high frequency synchronous rectified step-down switch mode converter. It offers super compact solution to achieve 6.5A continuous output current and 7.5A peak output current over a wide input supply range.
Wide 4.5V to 24V Operating Input Range
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74437349022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 2.2 | 9.9 | 10.5 | 19.1 | 12 | 30 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74437349022 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
---|