IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP2315

High Efficiency 3A, 24V, 500kHz Synchronous Step Down Converter

Overview

TopologyBuck Converter
Input voltage4.5-24 V
Switching frequency420-620 kHz
Output 15 V / 2 A
IC revision1.01

Description

The MP2315 is a high frequency synchronous rectified step-down switch mode converter with built in internal power MOSFETs. It offers a very compact solution to achieve 3A continuous output current over a wide input supply range with excellent load and line regulation. The MP2315 has synchronous mode operation for higher efficiency over output current load range.

Current mode operation provides fast transient response and eases loop stabilization.

Full protection features include OCP and thermal shut down.

The MP2315 requires a minimum number of readily available standard external components and is available in a space saving 8-pin TSOT23 package.

Features

  • Wide 4.5V to 24V Operating Input Range
  • 3A Load Current
  • 90mΩ/40mΩ Low Rds(on) Internal Power MOSFETs
  • Low Quiescent Current
  • High Efficiency Synchronous Mode Operation
  • Fixed 500kHz Switching Frequency
  • Frequency Sync from 200kHz to 2MHz External Clock
  • AAM Power Save Mode
  • Internal Soft Start
  • OCP Protection and Hiccup
  • Thermal Shutdown
  • Output Adjustable from 0.8V
  • Available in an 8-pin TSOT-23 package.

Typical applications

  • Flat Panel Television and Monitors
  • Notebook Systems and I/O Power
  • Digital Set Top Boxes

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 4.9 µH, 8.3 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.9 µH
Performance Rated Current8.3 A
Saturation Current @ 10%2.2 A
Saturation Current @ 30%6.5 A
DC Resistance14.5 mΩ
Self Resonant Frequency56 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability