Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
6061-6090 of 14704 reference designs
Filter values
Monolithic Power Systems MP2187, Rev. 1.0
Buck Converter
|
V
in
3.6-5.5 V
|
Outputs
1.1 V / 3 A, 1.8 V / 3 A
Monolithic Power Systems MP2188, Rev. 1.0
Buck Converter
|
V
in
3.6-5.5 V
|
Outputs
1.8 V / 3 A, 1.1 V / 3 A
Monolithic Power Systems MP2188 | Demoboard EV2188-QA-00A, Rev. 1.0
Buck Converter
|
V
in
3.6-5.5 V
|
Outputs
1.1 V / 3 A, 1.8 V / 3 A
Monolithic Power Systems MP2205A, Rev. 0.9
Buck Converter
|
V
in
3-16 V
|
fsw
1000-1600 kHz
|
Outputs
3.3 V, 14.4 V / 2.5 A, 1.2 V, 1.5 V, 1.8 V, 2.5 V
Monolithic Power Systems MP2205A, Rev. 0.9
Buck Converter
|
V
in
3-16 V
|
fsw
1000-1600 kHz
|
Output
1.8 V / 2.5 A
Monolithic Power Systems MP2207, Rev. 0.92
Buck Converter
|
V
in
3-16 V
|
fsw
1000-1600 kHz
|
Outputs
1.8 V / 4 A, 1.8 V / 3.5 A
Monolithic Power Systems MP2207, Rev. 0.92
Buck Converter
|
V
in
3-16 V
|
fsw
1000-1600 kHz
|
Outputs
2.5 V, 1.5 V, 3.3 V, 1.8 V, 1.2 V
Monolithic Power Systems MP2208, Rev. 0.92
Buck Converter
|
V
in
3-16 V
|
fsw
450-750 kHz
|
Output
1.8 V / 4 A
Monolithic Power Systems MP2208, Rev. 0.92
Buck Converter
|
V
in
9-16 V
|
fsw
450-750 kHz
|
Output
5 V / 4 A
Monolithic Power Systems MP2209, Rev. 1.01
Buck Converter
|
V
in
3-16 V
|
fsw
450-750 kHz
|
Output
1.8 V / 2 A
Monolithic Power Systems MP2212, Rev. 1.01
Buck Converter
|
V
in
3-16 V
|
fsw
450-750 kHz
|
Outputs
1.8 V / 3 A, 5 V / 3 A
Monolithic Power Systems MP2212DN | Demoboard EV2212DN-00A, Rev. 1.0
Buck Converter
|
V
in
3-16 V
|
Output
1.8 V / 3 A
Monolithic Power Systems MP2212DQ, Rev. 1.1
Buck Converter
|
V
in
3-16 V
|
Output
1.8 V / 3 A
Monolithic Power Systems MP2214, Rev. 0.9
Buck Converter
|
V
in
3-16 V
|
fsw
450-750 kHz
|
Outputs
1.8 V / 3 A, 5 V / 4 A, 1.8 V / 4 A
Monolithic Power Systems MP2225 | Demoboard EV2225-J-00A, Rev. 1.0
Buck Converter
|
V
in
4.5-18 V
|
Output
3.3 V / 5 A
Monolithic Power Systems MP2227, Rev. 1.1
Buck Converter
|
V
in
3-24 V
|
fsw
1000-1600 kHz
|
Outputs
1.5 V, 3.3 V, 1.2 V, 1.8 V, 2.5 V
Monolithic Power Systems MP2228, Rev. 1.1
Buck Converter
|
V
in
6-16 V
|
fsw
660-940 kHz
|
Output
3.3 V / 2 A
Monolithic Power Systems MP2233, Rev. 1.01
Buck Converter
|
V
in
4.5-16 V
|
fsw
1100-1700 kHz
|
Outputs
5 V / 3 A, 3.3 V / 3 A
Monolithic Power Systems MP2234, Rev. 1.0
Buck Converter
|
V
in
5-16 V
|
fsw
690-870 kHz
|
Output
3.3 V / 2 A
Monolithic Power Systems MP2234S | Demoboard EV2234S-J-00A, Rev. 1.0
Buck Converter
|
V
in
12 V
|
Output
3.3 V / 2 A
Monolithic Power Systems MP2235, Rev. 1.0
Buck Converter
|
V
in
5-16 V
|
fsw
690-870 kHz
|
Output
3.3 V / 3 A
Monolithic Power Systems MP2235S | Demoboard EV2235S-J-00A, Rev. 1.0
Buck Converter
|
V
in
12 V
|
Output
3.3 V / 3 A
Monolithic Power Systems MP2240, Rev. 1.1
Buck Converter
|
V
in
6-16 V
|
fsw
660-940 kHz
|
Output
3.3 V / 3 A
Monolithic Power Systems MP2249, Rev. 1.0
Buck Converter
|
V
in
2.5-6 V
|
Outputs
1.5 V, 3.3 V, 6 V / 3 A, 1.8 V, 2.5 V, 1.2 V
Monolithic Power Systems MP2249, Rev. 1.0
Buck Converter
|
V
in
2.5-6 V
|
Output
1.8 V / 3 A
Monolithic Power Systems MP2270, Rev. 1.1
Buck Converter
|
V
in
4.5-24 V
|
Output
3.3 V
Monolithic Power Systems MP2303, Rev. 1.0
Buck Converter
|
V
in
4.7-28 V
|
fsw
300-380 kHz
|
Output
3.3 V / 3 A
Monolithic Power Systems MP2303A, Rev. 1.1
Buck Converter
|
V
in
4.7-28 V
|
fsw
310-410 kHz
|
Output
3.3 V / 3 A
Monolithic Power Systems MP2305S, Rev. 1.02
Buck Converter
|
V
in
4.75-23 V
|
fsw
305-375 kHz
|
Output
3.3 V / 2 A
Monolithic Power Systems MP2305S, Rev. 1.02
Buck Converter
|
V
in
4.75-23 V
|
fsw
305-375 kHz
|
Output
1.8 V / 2 A
previous
1
...
201
202
203
204
205
...
491
next
Cart
Your cart is empty.
Get samples and quotes