IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP2348 | Demoboard EV2348-TL-00A

EV2348-TL-00A – 24V, 650kHz, 4A, STEP-DOWN CONVERTER EVAL BOARD

Overview

TopologyBuck Converter
Input voltage19 V
Output 13.3 V / 4 A
IC revision1.0

Typical applications

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 3.3 µH, 10.9 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Performance Rated Current10.9 A
Saturation Current @ 10%3.2 A
Saturation Current @ 30%8 A
DC Resistance9 mΩ
Self Resonant Frequency65 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability