IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP2330 | Demoboard EV2330-TL-00A

High-Efficiency, 1.2MHz, 3A, 24V, Step-Down Converter

Overview

TopologyBuck Converter
Input voltage4.2-24 V
Output 13.3 V / 3 A
IC revision1

Description

The EV2330H-TL-00A Evaluation Board is designed to demonstrate the capabilities of MPS’ MP2330H, a fully integrated high frequency, synchronous rectified, step-down, switch-mode converter with internal power MOSFETs. It offers a very compact solution to achieve a 3A continuous output current over a wide input range, with excellent load and line regulation. The MP2330H has synchronous mode operation for higher efficiency over the output current-load range.

Features

  • Wide 4.2V-to-24V Operating Input Range
  • 75mΩ/40mΩ Low-RDS(ON) Internal Power MOSFETs
  • 200µA Low Iq
  • High-Efficiency Synchronous-Mode Operation
  • Fast Load Transient Response
  • 1.2MHz Switching Frequency
  • Ton Extension
  • Forced PWM Operation
  • Programmable Soft-Start Time
  • Power Good Indication
  • Over-Current Protection and Hiccup
  • Pre-bias Startup
  • Thermal Shutdown
  • Available in a SOT583 package

Typical applications

  • Flat-Panel Television and Monitors, Digital Set-Top Boxes, Game Consoles

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 3.3 µH, 10.9 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Performance Rated Current10.9 A
Saturation Current @ 10%3.2 A
Saturation Current @ 30%8 A
DC Resistance9 mΩ
Self Resonant Frequency65 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability