IC manufacturers ISSI

IC manufacturers (108)

ISSI IS31PM3427 | Demoboard IS31PM3427 DEMO BOARD

3.8V TO 36V, 4A, 2.2MHZ, SYNCHRONOUS STEP-DOWN VOLTAGE REGULATOR

Overview

TopologyOther Topology
Input voltage9-16 V
Output 15 V
IC revisionA

Description

The IS31PM3427 regulator is an easy-to-use synchronous step-down DC-DC converter capable of driving up to 4A of load current from an input voltage ranging of 3.8V to 36V. The IS31PM3427 provides exceptional efficiency, output accuracy and drop-out voltage in a very small solution size. Constant on-time control mode is employed to achieve simple controlloop compensation and fast transient response. The IS31PM3427 supports both Forced Continuous Conduction Mode (FCCM) and Pulse Frequency Modulation mode (PFM) at light-load condition, which is selected by the FPWM pin. It requires few external components. Pin arrangement allows simple, optimum PCB layout. Protection features include thermal shutdown, VDD under-voltage lockout, cycleby-cycle current limit, over-voltage and output short circuit protection.

Features

  • Input voltage range from 3.8V to 36V
  • 1μA (Typ.) shutdown current
  • 25μA quiescent current (typical, no switching)
  • Up to 4A output current capability
  • Adjustable output voltage, 1V to 24V
  • Output regulation accuracy: ±1%
  • 93% efficiency at full load (5V/3A)
  • 91% efficiency at light load (5V/100mA)

  • Integrated 80mΩ High-Side and 40mΩ Low-Side MOSFETs
  • Operating frequency range: 100kHz to 2.2MHz
  • Programmed by a single resistor
  • Synchronized to external clock
  • Pin-selectable FCCM or PFM operation mode
  • Spread spectrum to minimize EMI
  • Few external components
  • Internal loop compensation
  • Internal soft-start
  • Power good flag output
  • Fault protections
  • Cycle by cycle current limit
  • Precision enable to program system UVLO
  • Output short-circuit protection with hiccup mode
  • Output over-voltage protection
  • VDD under-voltage lockout
  • Thermal shutdown protection
  • Operating junction temperature range from -40°C ~ +120°C
  • WFCQFN-14 (3mm × 4mm) compact package
  • RoHS & Halogen-Free Compliance
  • TSCA Compliance

Typical applications

  • General-purpose power supply

Parts approved by ISSI

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
Tol. L
IR,40K(A)
RDC typ.(mΩ)
Material
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 4.7 µH, 4.35 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Performance Rated Current4.35 A
Saturation Current @ 10%3.85 A
Saturation Current @ 30%7.6 A
DC Resistance53 mΩ
Self Resonant Frequency25 MHz
MountSMT 
Inductance±20% 
Rated Current3.9 A
DC Resistance50 mΩ
–
–Check availability
SPECWE-XHMA SMD Power Inductor, 10 µH, 6.4 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Performance Rated Current6.4 A
Saturation Current @ 10%5.05 A
Saturation Current @ 30%9.7 A
DC Resistance29.15 mΩ
Self Resonant Frequency18 MHz
MountSMT 
Inductance±20% 
Rated Current5 A
DC Resistance26.5 mΩ
MaterialHyperflux 
–Check availability