IC manufacturers ISSI

IC manufacturers (108)

ISSI IS32AP2123

24W MONO CLASS-D AUDIO AMPLIFIER WITH LOAD DUMP AND I2C DIAGNOSTICS

Overview

TopologyBuck Converter
Input voltage4.5-24 V
Switching frequency400-500 kHz
IC revisionA

Description

The IS32AP2123 is a Class-D audio amplifier for driving a mono speaker in BTL (Bridge-Tied-Load) configuration. It is capable of delivering 20W into 4Ω speaker at less than 1% THD+N from a 14.4V power supply. It is a mono Class-D audio amplifier designed for automotive applications, such as emergency call (eCall), telematics, and instrument cluster, and infotainment applications. With a wide operating voltage range of 4.5V to 24V makes it ideal for start/stop or backup battery operation. The IS32AP2123 comes with onboard load diagnostic hardware accessible via a standard I2C port. The internal diagnostics evaluate the output impedance to check for shorts across the outputs, to the battery, or to ground. The I2C interface allows the system to read diagnostic and protection device parameters.The integrated 40V load-dump protection reduces external voltage clamp cost and size, for reliable automotive audio systems. The highly efficient (85%) IS32AP2123 comes in a thermally enhanced eTSSOP-16 package requiring no heatsink for typical operation.

Features

  • 4.5V to 24V operating range
  • Mono BTL digital power amplifier
  • Differential analog input
  • 24W output power at 10% THD+N into 4Ω
  • 70dB power supply rejection ratio (PSRR)
  • Up to 85% efficiency into 4Ω
  • Support spread spectrum to optimize EMI
  • I2C Interface
    • Query and set up critical device parameters
  • Automatic load diagnostic functions during power up and after fault events:
    • Open and shorted output load
    • Output-to-power and -ground shorts
  • Support AM avoidance (400 and 500kHz modulation frequency)
  • AGC function with adjustable power limiter
  • Protection and monitoring functions:
    • Short-circuit (to ground, VCC or output-to-output) protection
    • 40V load dump protection
    • Output DC level detection while music is playing
    • Over temperature protection
    • Over and under voltage protection
    • Dynamic temperature control to avoid thermal run away
  • Designed for automotive EMC requirements
  • AEC-Q100 Qualified
  • -40°C to +125°C ambient operating temperature

Typical applications

  • Emergency call (eCall), telematics, and instrument cluster, and infotainment applications
  • Automotive applications

Parts approved by ISSI

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT(A)
RDC max.(mΩ)
fres(MHz)
Size
Version
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 10 µH, 9.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Performance Rated Current9.5 A
–
DC Resistance17.93 mΩ
Self Resonant Frequency21 MHz
Size1050 
VersionSMT 
Saturation Current @ 10%4 A
Saturation Current @ 30%8.5 A
DC Resistance16.3 mΩ
MaterialSuperflux 
Packaging Unit700 
–Check availability
SPECWE-PD SMT Power Inductor, 22 µH, 6 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance22 µH
Performance Rated Current6 A
Saturation Current3.7 A
DC Resistance36 mΩ
Self Resonant Frequency13.5 MHz
Size1260 
VersionStandard 
Saturation Current @ 10%3.7 A
Saturation Current @ 30%4.8 A
–
–
Packaging Unit500 
–Check availability