IC manufacturers ISSI

IC manufacturers (108)

ISSI IS31LT3957 | Demoboard IS31LT3957-ZLS4-EBSEPIC

HIGH VOLTAGE LED LIGHTING CONTROLLER WITH FAULT PROTECTION

Overview

TopologySEPIC Buck-Boost Topology
Input voltage5-75 V
Switching frequency100-1000 kHz
IC revisionB

Description

The IS31LT3957 is a current mode PWM controller designed to drive a low side external NMOS FET for wide input/output voltage range and high LED current applications. An external resistor senses the high side output current of the LED string. A high side sense is the most flexible current sensing scheme, since it functions in either boost or buck-boost mode configurations. The controller can be configured with an external resistor to operate between 100kHz~1MHz frequency resulting in small external inductor and capacitors while maintaining high efficiency. A single capacitor is all that is required to set the spread spectrum dither frequency to reduce the radiated peak emission and optimize the system EMI performance.

Features

  • Wide high voltage input range: 5V to 75V
  • Supports boost, buck-boost, SEPIC and buck topology
  • ±2% output current accuracy
  • Adjustable operating frequency range of 100kHz~1MHz
  • Programmable soft start to avoid inrush current
  • Fixed under voltage lockout threshold
  • EMI reduction capabilities
  • Programmable spread spectrum function
  • Operating frequency synchronization with external clock source
  • Supports either analog or PWM dimming
  • Fault protection with reporting:
  • VCC under voltage lockout (not reported)
  • Programmable output over voltage protection
  • Output short circuit protection
  • RT/SYNC pin short protection
  • VDD pin short protection
  • VDD under voltage lockout (not reported)
  • Over temperature protection

Typical applications

  • General high power LED, Architecture lighting, Motorcycle headlight, Exit Signs and Emergency Lighting

More information

Parts approved by ISSI

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L1(µH)
L2(µH)
IR(A)
IR 2(A)
ISAT(A)
RDC1 typ(Ω)
RDC2 typ(Ω)
RDC1 max(Ω)
RDC2 max(Ω)
fres(MHz)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-DD SMT Shielded Coupled Inductor, 10 µH, 10 µH
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance 110 µH
Inductance 210 µH
Rated Current2.7 A
Rated Current 22.7 A
Saturation Current7 A
DC Resistance 10.038 Ω
DC Resistance 20.038 Ω
DC Resistance 10.044 Ω
DC Resistance 20.044 Ω
Self Resonant Frequency18 MHz
TypeCrossed 
–Check availability