IC manufacturers ISSI

IC manufacturers (108)

ISSI IS31LT3361 | Demoboard IS31LT3361-SDLS4-EB

INTEGRATED NMOS SWITCH 40V/1.3A LED DRIVER WITH FAULT PROTECTION

Overview

TopologyBuck Converter
Input voltage6-40 V
Output 11.3 A
IC revisionA

Description

The IS31LT3361 is a continuous mode inductive stepdownconverter, designed for driving a single LED or multiple series connected LEDs efficiently from a voltage source higher than the LED voltage. The chip operates from an input supply between 6V and 40V and provides an externally adjustable output current of up to 1.3A.The IS31LT3361 includes an integrated low-side output NMOS switch and a high-side output current sensing circuit, which uses an external resistor to set the nominal average output current.

Features

  • Wide input voltage range: 6V~40V
  • Integrated 40V NMOS switch
  • Up to 1.3A output current
  • High efficiency (up to 98%)
  • Simple low parts count
  • ±5% output current accuracy over -40°C to +125°C temperature
  • Single pin on/off and brightness control using DC voltage or PWM
  • Up to 2000: 1 dimming ratio at 100Hz PWM
  • Up to 1MHz switching frequency
  • Robust fault protections
  • LED string open/short protection
  • Integrated NMOS over current protection
  • Diode open/short protection
  • Thermal shutdown protection

Typical applications

  • 9V~16V, 2A DC power supply
  • LED load (2 LEDs in series/2A)

Parts approved by ISSI

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 47 µH, 1.6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance47 µH
Rated Current1.6 A
Saturation Current1.85 A
Self Resonant Frequency8 MHz
MountSMT 
–Check availability