IC manufacturers ISSI

IC manufacturers (108)

ISSI IS31LT3360 | Demoboard IS31LT3360 3CH DEMO BOARD

40V/1.2A LED DRIVER WITH INTERNAL SWITCH

Overview

TopologyBuck Converter
Input voltage6-40 V
Output 10.67 A
IC revisionB

Description

The IS31LT3360 is a continuous mode inductive step-down converter, designed for driving a single LED or multiple series connected LEDs efficiently from a voltage source higher than the LED voltage. The chip operates from an input supply between 6V and 40V and provides an externally adjustable output current of up to 1.2A.

Features

  • Simple low parts count
  • Internal 40V power switch
  • Wide input voltage range: 6V to 40V
  • Up to 1.2A output current
  • High efficiency (up to 98%)
  • Typical 1200:1 dimming rate
  • Typical 3% output current accuracy
  • Single pin on/off and brightness control using DC voltage or PWM
  • Up to 1MHz switching frequency
  • Inherent open-circuit LED protection
  • Thermal shutdown protection circuitry
  • RoHS & Halogen-Free Compliance
  • TSCA Compliance

Typical applications

  • Automotive and avionic lighting, LED MR16, MR11 spotlight, LED streetlight, PAR light, Industrial lighting, Refrigeration lights, Other LED lighting

Parts approved by ISSI

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT(A)
RDC max.(mΩ)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 47 µH, 1.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance47 µH
Performance Rated Current1.8 A
Saturation Current1.1 A
DC Resistance260 mΩ
Self Resonant Frequency10.5 MHz
Size7345 
VersionStandard 
–Check availability