IC manufacturers ISSI

IC manufacturers (107)

ISSI IS31PM3420B | Demoboard IS31PM3420B DEMO BOARD

3.8V TO 36V, 3A, 400KHZ, SYNCHRONOUS STEP-DOWN VOLTAGE REGULATOR

Overview

TopologyBuck Converter
Input voltage9-16 V
Output 15 V / 3 A
IC revisionA

Description

The IS31PM3420B regulator is a fully integrated and high frequency synchronous step-down DC-DC converter that can drive a load current of up to 3A. It can operate within an input voltage range of 3.8V to 36V. The IS31PM3420B provides exceptional efficiency, output accuracy and drop-out voltage in a very small solution size. Constant on-time control mode isemployed to achieve simple control-loop compensation and fast transient response. The IS31PM3420B supports both Forced Continuous Conduction Mode (FCCM) and Pulse Frequency Modulation mode (PFM) at light-load condition, which is selected by the FPWM pin. It requires few external components. Pin arrangement allows simple, optimum PCB layout. Protection features include thermal shutdown, VDDunder-voltage lockout, cycle-by-cycle current limit, over-voltage and output short-circuit protection.

Features

  • Input voltage range from 3.8V to 36V
  • 1μA (Typ.) shutdown current
  • 25μA quiescent current (typical, no switching)
  • Up to 3A output current capability
  • Adjustable output voltage, 1V to 24V
  • Output regulation accuracy:
  • ±1% at 25°C
  • ±2% over -40°C ~150°C over -40°C ~ +150°C
  • 91% efficiency at full load (5V/3A)
  • 90% efficiency at light load (5V/100mA)

  • Integrated synchronous rectifier
  • Fixed operating frequency: 400kHz
  • Pin-selectable FCCM or PFM operation mode-Spread spectrum to minimize EMI
  • Few external components
  • Internal loop compensation
  • Internal soft-start
  • Fault protections
  • Cycle by cycle current limit
  • Precision enable to program system UVLO
  • Output short-circuit protection with hiccup mode
  • Output over-voltage protection
  • VDD under-voltage lockout
  • Thermal shutdown protection
  • Operating junction temperature range from -40°C ~ +150°C
  • SOP-8-EP compact package compact package
  • RoHS & Halogen-Free Compliance
  • TSCA Compliance

Typical applications

  • Buck Converter

Products

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
Tol. L
IR,40K(A)
RDC typ.(mΩ)
Material
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 4.7 µH, 4.35 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Performance Rated Current4.35 A
Saturation Current @ 10%3.85 A
Saturation Current @ 30%7.6 A
DC Resistance53 mΩ
Self Resonant Frequency25 MHz
MountSMT 
Inductance±20% 
Rated Current3.9 A
DC Resistance50 mΩ
Check availability
SPECWE-XHMA SMD Power Inductor, 6.8 µH, 8.1 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.8 µH
Performance Rated Current8.1 A
Saturation Current @ 10%5.65 A
Saturation Current @ 30%11.3 A
DC Resistance19.36 mΩ
Self Resonant Frequency22 MHz
MountSMT 
Inductance±20% 
Rated Current6.5 A
DC Resistance17.6 mΩ
MaterialHyperflux 
Check availability