IC manufacturers Intel

IC manufacturers (108)

Intel STRATIX V GX F1517

Stratix V GX FPGA Development Board Reference Manual

Overview

TopologyBoost Converter
IC revision1.6

Description

The Stratix V GX FPGA development board provides a hardware platform fordeveloping and prototyping high-performance and high-bandwidth application designs. The board provides a wide range of peripherals and memory interfaces to facilitate the development of Stratix V GX FPGA designs.

Two High-Speed Mezzanine Card (HSMC) connectors are available to add additional functionality via a variety of HSMC cards available from both Altera and various partners.

f To see a list of the latest HSMC cards available or to download a copy of the HSMC specification, refer to the Development Board Daughtercards page of the Altera website.

Design advancements and innovations, such as the PCI Express hard IPimplementation, partial reconfiguration, and programmable power technology ensure that designs implemented in the Stratix V GX FPGAs operate faster, with lower power than in previous FPGA families.

Features

  • Altera Stratix V FPGA (5SGXEA7K2F40C2N) in the 1517-pin FineLine BGA Package
  • 622,000 LEs
  • 234,720 adaptive logic modules (ALMs)
  • 50-Mbits (Mb) embedded memory
  • 36 transceivers (12.5 Gbps)
  • 174 full-duplex LVDS channels
  • 28 phase locked loops (PLLs)
  • 512 18x18-bit multipliers
  • 900-mV core voltage
  • 696 user I/Os
  • 2 PCI Express hard IP blocks
  • MAX® V CPLD (5M2210ZF256C4) System Controller in the 256-pin FineLine BGA Package
  • 2,210 LEs
  • 203 user I/Os
  • 1.8-V core voltage
  • FPGA Configuration Circuitry
  • MAX II CPLD (EPM570GM100) and Flash Fast Passive Parallel (FPP)-configuration
  • On-Board USB-BlasterTM II for use with the Quartus® II Programmer, Nios® II
  • Software Build Tools, and System Console.
  • On-Board Clocking Circuitry
  • 50-MHz, 100-MHz, 125-MHz, and programmable oscillators
  • SMA connector for clock input (LVPECL)
  • Memory devices
  • 1152-Mbyte (MB) DDR3 SDRAM with a 72-bit data bus
  • 72-MB CIO RLDRAM II with a 18-bit data bus
  • 4.5-MB QDRII+ SRAM with a 18-bit data bus (footprint is compatible for
  • 9-Mbyte QDRII with a 18-bit data bus)
  • Two 512-Mb synchronous flash with a 16-bit data bus
  • Communication Ports
  • PCI Express (PCIe) x8 edge connector
  • Two HSMC ports
  • One universal HSMC port A
  • One DQS-type HSMC port B
  • SMB for SDI input and output
  • QSFP
  • USB 2.0
  • Gigabit Ethernet
  • LCD header
  • General User I/O
  • 16 user LEDs
  • Two-line character LCD display
  • Six configuration status LEDs
  • One transmit/receive LED (TX/RX) per HSMC interface
  • Five PCI Express LEDs
  • Four Ethernet LEDs
  • Push Buttons and DIP Switches
  • One CPU reset push button
  • Three general user push buttons
  • Two configuration push buttons
  • Eight user DIP switches
  • Four MAX V control DIP switches
  • Power
  • 19-V (laptop) DC input
  • PCI Express edge connector power
  • On-Board power measurement circuitry
  • System Monitoring
  • Power—voltage, current, wattage
  • Temperature—FPGA die, local board
  • Mechanical
  • PCI Express short form factor
  • PCI Express chassis or bench-top operation

Parts approved by Intel

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(nH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
LR(nH)
IR(A)
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(mΩ)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCM SMT High Current Flat Wire Inductor, 330 nH, 54.3 A

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance330 nH
Performance Rated Current54.3 A
Saturation Current @ 10%27.3 A
Saturation Current @ 30%32 A
DC Resistance0.37 mΩ
Self Resonant Frequency35 MHz
MaterialMnZn 
Packaging Unit500 
Rated Inductance305 nH
Rated Current25 A
–
–
–
–
–
–
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 2000 nH, 13.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2000 nH
Performance Rated Current13.8 A
Saturation Current @ 10%4.5 A
Saturation Current @ 30%9 A
DC Resistance5.85 mΩ
Self Resonant Frequency68 MHz
MaterialSuperflux 
Packaging Unit1000 
Rated Inductance1350 nH
–
–
–
–
–
DC Resistance6.435 mΩ
–
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 2000 nH, 26.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2000 nH
Performance Rated Current26.5 A
Saturation Current @ 10%9 A
Saturation Current @ 30%22 A
DC Resistance2.6 mΩ
Self Resonant Frequency45 MHz
MaterialWE-PERM 
Packaging Unit400 
Rated Inductance1400 nH
–
–
–
–
–
DC Resistance2.75 mΩ
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Packaging Unit4000 
–
Rated Current2 A
Impedance @ 100 MHz30 Ω
Maximum Impedance40 Ω
Maximum Impedance1000 MHz 
Rated Current 23000 mA
DC Resistance40 mΩ
TypeHigh Current 
–Check availability