Show all
results
Loading results
...
Components
Login
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
NXP
IC manufacturers
(104)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(28)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(97)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(45)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(254)
Divimath
(8)
Elmos AG
(1)
EPC
(135)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(30)
Littelfuse
(1)
Lumissil Microsystems
(8)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(181)
Menlo Micro
(1)
MikroE
(21)
MindCet
(2)
Monolithic Power Systems
(979)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(39)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(327)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(116)
Powermat
(1)
Pulsiv
(19)
Qorvo
(95)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(297)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(87)
SG-Micro
(49)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(103)
Silicontent Technology
(59)
Silvertel
(61)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(30)
Wise Integration
(1)
Wolfspeed
(23)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
NXP
91-120 of 327 reference designs
Filter values
PF0200, Rev. MMPF0200 6.0
Other Topology
PF0200, Rev. MMPF0200 6.0
Buck Converter
|
V
in
2.8-4.5 V
PS32K144HFT0VLLT | Demoboard MTRDEVKSBNK144
Half-Bridge Converter symmetrical isolated
PS32K144HFT0VLLT | Demoboard MTRDEVKSPNK144
Half-Bridge Converter symmetrical isolated
PT2000 | Demoboard KITPT2000FRDM6C
Other Topology
RT1010EVK, Rev. C
Other Topology
RT1160, Rev. A3
Other Topology
RT1170 | Demoboard RT1170EVKB, Rev. C1
Other Topology
RT1170, Rev. C1
Other Topology
RT1180 | Demoboard MIMXRT1180-EVK, Rev. 00
RF signals / communications
RTL8211FDI | Demoboard 8MPLUSLPD4-PEVK, Rev. 1
Other Topology
S12ZVL128 | Demoboard DEVKIT-ZVL128, Rev. 1
Other Topology
S12ZVML | Demoboard S12ZVML-MINIXXX
Other Topology
S32G | Demoboard SG32VNPRDB2FS
Other Topology
S32G-VNP-RDB2, Rev. D
Other Topology
S32K1 | Demoboard MR-BMS771, Rev. 1
Battery Management System
|
V
in
15-59 V
|
Output
12 V / 1 A
S32K148 | Demoboard S32K148EVB, Rev. A
FPGA
S32K148 | Demoboard S32K148EVB-Q176, Rev. B
Other Topology
S32K312 | Demoboard S32K312mini EVB, Rev. A
FPGA
S32K344 | Demoboard S32K344, Rev. 0.1
Other Topology
|
V
in
5-40 V
S32K344 | Demoboard MR-CANHUBK344, Rev. A2
FPGA
S32K344EVB-Q172 | Demoboard S32K3X4EVB-Q172
Other Topology
S32K344EVB-Q257 | Demoboard S32K3X4EVB-Q257, Rev. A
Other Topology
S32K3X4 | Demoboard S32K3X4EVB-T172, Rev. B1
FPGA
S32M27 | Demoboard S32M27xEVB-L064, Rev. A
FPGA
S32V234 | Demoboard SBC-S32V234, Rev. 8
Other Topology
SE050C2HQ1/Z01SDZ | Demoboard ICC-QMC-DB Digital Board
Other Topology
SJA1110 | Demoboard X-SJA1110-EVM, Rev. 1
Other Topology
SSL1523A, Rev. 1
Flyback Converter
|
V
in
100-254 V
|
fsw
10-200 kHz
|
Output
25 V
SSL2101, Rev. 4.1
Other Topology
previous
1
...
2
3
4
5
6
...
11
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes