IC manufacturers NXP

IC manufacturers (103)

NXP RT1060 | Demoboard RT1060-EVKC

i.MX RT1060 Evaluation Kit

Overview

TopologyOther Topology
IC revision00

Typical applications

Products

Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
Pins
Mount
L(mm)
H(mm)
Working Voltage(V (AC))
Operating Temperature
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
SPECWE-LQS SMT Power Inductor, 4.7 µH, 1.55 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance4.7 µH
Rated Current1.55 A
Saturation Current1.3 A
DC Resistance91 mΩ
Self Resonant Frequency60 MHz
MountSMT 
Length4 mm
Height1.2 mm
Operating Temperature -40 °C up to +125 °C
Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, 1.5 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Rated Current1.5 A
MountSMT 
Length1.6 mm
Height0.8 mm
Operating Temperature -55 °C up to +125 °C
Impedance @ 100 MHz300 Ω
Maximum Impedance450 Ω
Maximum Impedance250 MHz 
Rated Current 22000 mA
DC Resistance0.15 Ω
TypeHigh Current 
Check availability
SPECWR-PHD Pin Header, –, 1 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
Rated Current1 A
Pins10 
MountTHT 
Length6.35 mm
Working Voltage100 V (AC)
Operating Temperature -40 °C up to +105 °C
TypeStraight 
Check availability