Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
EPC
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(100)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(147)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(38)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(8)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(998)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(346)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(99)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(297)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(62)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(34)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(23)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
EPC
61-90 of 147 reference designs
Filter values
EPC2308 | Demoboard EPC90148, Rev. 2.0
Buck-Boost Converter
|
V
in
7.5-15 V
EPC23102 | Demoboard EPC91120, Rev. 1.3
Motor Drive
|
V
in
15-55 V
|
fsw
80-150 kHz
EPC23102 | Demoboard EPC9176, Rev. 3.1
Motor Drive
|
V
in
14-80 V
EPC23104 | Demoboard EPC91104, Rev. 1.0
Motor Drive
|
V
in
14-80 V
EPC23104 | Demoboard EPC90152, Rev. 1.0
Half-Bridge Converter Nonisolated
|
V
in
7.5-12 V
|
fsw
500-2000 kHz
|
Output
14 A
EPC23104 | Demoboard EPC91106, Rev. 2.1
Buck-Boost Converter
|
V
in
24-64 V
|
Output
12 V / 13 A
EPC2361 | Demoboard EPC91202, Rev. 1.1
Motor Drive
|
V
in
14-76 V
EPC2361 | Demoboard EPC90156, Rev. 2.0
Buck-Boost Converter
EPC2366 | Demoboard EPC91121, Rev. 1.1
Motor Drive
|
V
in
18-30 V
|
fsw
20-150 kHz
EPC2370 | Demoboard EPC90168 , Rev. 1.2
Half-Bridge Converter Nonisolated
|
V
in
7.5-12 V
EPC2619 | Demoboard EPC90153, Rev. 1.0
Buck-Boost Converter
|
V
in
7.5-12 V
EPC8004 | Demoboard EPC9066
Half-Bridge Converter symmetrical isolated
|
V
in
32 V
|
Output
40 V / 2.7 A
EPC8009 | Demoboard EPC9508
Wireless Power Transfer
|
V
in
7-12 V
|
fsw
6780 kHz
|
Output
10 A
EPC8009 | Demoboard EPC9067
Half-Bridge Converter symmetrical isolated
|
V
in
52 V
|
Output
65 V / 2.7 A
EPC8010 | Demoboard EPC9068
Half-Bridge Converter symmetrical isolated
|
V
in
80 V
|
Output
100 V / 2.7 A
EPC8010 | Demoboard EPC9120, Rev. 1.0
Other Topology
|
fsw
6102-7458 kHz
EPC9002
Half-Bridge Converter symmetrical isolated
|
Output
100 V / 10 A
EPC90135 | Demoboard EPC90135, Rev. 1
Half-Bridge Converter Nonisolated
|
V
in
80 V
EPC9051 | Demoboard EPC9051 - Demonstration Board
Wireless Power Transfer
|
V
in
0-20 V
|
Output
1 A
EPC9052 | Demoboard EPC9052 - Development Board
Wireless Power Transfer
|
V
in
0-40 V
|
Output
1 A
EPC9053 | Demoboard EPC9053 - Development Board
Wireless Power Transfer
|
V
in
0-40 V
|
Output
1 A
EPC9054 | Demoboard EPC9054 - Development Board
Wireless Power Transfer
|
V
in
0-40 V
|
Output
1 A
EPC9065 | Demoboard EPC9065, Rev. 2.0
Class D Audio Amplifier
|
V
in
7.5-12 V
|
Output
80 V
EPC9105
Boost Converter
|
V
in
36-60 V
|
Output
30 V
EPC91108 | Demoboard EPC91108 , Rev. 1.1
Buck Converter
|
V
in
20-32 V
|
Output
12 V / 21 A
EPC91110 | Demoboard EPC91110KIT, Rev. 1.0
Buck Converter
|
V
in
360-450 V
|
Output
56 V / 110 A
EPC9121 | Demoboard EPC9121, Rev. 1.0
Wireless Power Transfer
|
V
in
4-36 V
EPC9121 | Demoboard EPC9121_A4WP, Rev. 1.0
Other Topology
|
fsw
165-6780 kHz
EPC9121 | Demoboard EPC9121_A4WP, Rev. 1.0
Wireless Power Transfer
|
V
in
19 V
|
fsw
165-6780 kHz
|
Output
38 V / 1.5 A
EPC9129 | Demoboard EPC9129, Rev. 1.0
Buck Converter
previous
1
2
3
4
5
next
Cart
Your cart is empty.
Get samples and quotes