Topology | Other Topology |
Input voltage | 3.3 V |
IC revision | 0.1 |
M13design M13-RA8D1-EK is a complete evaluation and development platform for the Renesas Electronics® based RA8D1 Cortex®-M85 R7FA8D1BHECFC microcontroller. The many hardware features on the board helps users to quickly evaluate all the available peripherals (OctaFlash/RAM, 10/100-Mbit Ethernet, microSD™ card, 5.0-inch LCD-TFT MIPI display with capacitive touch panel, USB host/device, Audio codec with 4-pole Jack, Quad-SPI Flash memory, and many others) and to develop their custom applications. PMOD™ and mikroBUS™ connectors make it possible to easily extent the boards features (Sensors, communication and network modules and many more). The integrated JLink-OB debug probe provides in-circuit debug and programming for the RA8D1 device and also a built-in VCOM functionality.
MCURA8D1 MCU | R7FA8D1BHECFCARM Cortex-M85 Core @ 400 MHzLQFP176 Package2 MByte Code Flash, 1 MByte SRAMRenesas Secure IP (RSIP 7)MEMORY / STORAGE32 MByte SDRAM32 MByte OctaFlash8 MByte OctaRAM128 Kbit I2C EEPROMmicroSD InterfaceGRAPHICS & CAMERA5.0-inch 800x480 TFT-LCD Panelwith MIPI InterfaceKEY FEATURECapacitive Touch Panel8-bit Camera Interface (20-pin Interface connector)COMMUNICATIONEthernet (RMII and PHY)Embedded Wi-Fi chipset (SDIO interface)KEY FEATUREUSB 2.0 Full-Speed (Host/Device)CAN-FDDEBUGOnboard Debugger J-Link-OB™ (SWD/JTAG)Virtual COM PortOTHER FEATURES3-axis Accelerometer3 x User LEDs2 x User Switch1 x Reset SwitchEXPANSION1 x Digilent PMOD™ Interface1 x mikroBUS™ InterfacePCB LayoutLQFP MCU packageKEY FEATURE4-layer PCB configurationKEY FEATURECost effective layout design
Order Code | Datasheet | Simulation | Manual | Downloads | Status | Product series | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | f | Tol. f | Stability (ppm) | Cload (pF) | Output Logic | VSupply (V) | VSupply | Pitch (mm) | L (mm) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | IR (mA) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Interface Type | Frequency Range | Gpeak (dBi) | VSWR | Size | Description | RESa (bits) | Min. Operating Temperature (°C) | Max. Operating Temperature (°C) | Durability | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Winding Style | L (µH) | Z (Ω) | IR (A) | VR (V) | VT (V (AC)) | Application | Technical Reference | VDC (V) | VBR (V) | IPeak (A) | PDiss (W) | VClamp max. (V) | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | Pins (pcs) | Rows | H (mm) | Gender | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691210910003 | SPEC | – | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2109 - 2.54 mm Horiz. Entry | PCB | No | 30 to 18 (AWG) 0.2 to 0.75 (mm²) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.54 | 8.02 | 150 | 20 | max. | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 | 105 | – | – | – | – | – | – | Horizontal | – | – | – | 6 | – | – | Rising Cage Clamp | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | 3 | – | – | – | Box | |
![]() | 742792609 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | – | – | 3000 | – | – | – | – | – | – | – | – | – | 0603 | – | – | -55 | 125 | – | 30 | 40 | 1000 MHz | 3000 | 0.04 | High Current | – | – | – | 2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | SMT | – | – | – | 0.8 | – | – | ||
![]() | 744231091 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CNSW SMT Common Mode Line Filter | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2 | – | – | – | – | – | – | – | – | – | – | – | – | – | 0805 | – | – | -40 | 125 | – | 90 | – | – | – | 0.3 | – | bifiliar | 0.131 | – | 0.37 | 50 | 125 | USB 2.0 | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | SMT | – | 4 | – | 1.2 | – | – | ||
![]() | 74438335047 | SPEC | – | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3 | – | – | – | – | 2.4 | 3.7 | 141 | 30 | 80 | – | – | – | – | 3015 | – | – | -40 | 125 | – | – | – | – | – | 0.162 | – | bifiliar | 4.7 | – | 1.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | SMT | – | 2 | – | 1.5 | – | – | ||
![]() | 7499011121A | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-RJ45 LAN Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 21.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 | 85 | – | – | – | – | – | – | – | – | 350 | – | – | – | 2250 | Standard | – | – | – | – | – | – | 100BASE-TX | non-PoE | 1x1 | Down | No | -40 °C up to +85 °C | yellow-green | current & voltage | THT | Yes | – | – | 13.5 | – | – | ||
![]() | 7488920245 | SPEC | – | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MCA Antennas | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7.6 | – | – | – | – | – | – | – | – | – | – | 2400-2500 MHz | 1.3 | 2 | 7.6 x 3.5 mm | – | – | -40 | 85 | – | – | – | – | – | – | Electrical Antenna | – | – | 50 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | SMT | – | – | – | 1.1 | – | – | ||
![]() | 62102021021 | SPEC | – | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 1.27 mm SMT Dual Pin Header, H=3.80 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.27 | 12.7 | 100 | 20 | max. | 1000 | – | – | – | – | – | – | – | – | – | – | – | – | -40 | 105 | 50 Cycles | – | – | – | – | – | Straight | – | – | – | 1 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | SMT | – | 20 | Dual | – | Pin Header | Tube | |
![]() | 694106105102 | SPEC | – | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-DC DC Power Jack Right Angled SMT Ø 6.4 with pegs | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 24 | 50 | max. | 5000 | – | – | – | – | – | – | – | – | – | – | – | – | -40 | 85 | – | – | – | – | – | – | Right Angled | – | – | – | 5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | SMT | – | – | – | – | – | Tape and Reel | |
![]() | 687108182122 | SPEC | – | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Dual Contact | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | 6 | 50 | 30 | max. | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 | 85 | 20 Mating cycles | – | – | – | – | – | Horizontal | – | – | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | – | – | SMT | – | 8 | – | – | – | Tape and Reel | |
![]() | 687120182122 | SPEC | – | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Dual Contact | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | 12 | 50 | 30 | max. | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 | 85 | 20 Mating cycles | – | – | – | – | – | Horizontal | – | – | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | – | – | SMT | – | 20 | – | – | – | Tape and Reel | |
![]() | 824500500 | SPEC | – | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TVSP Power TVS Diode | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4.24 | – | – | – | – | – | – | – | – | – | – | – | – | – | DO-214AC | – | – | -65 | 150 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | SMAJ5.0A | 5 | 6.7 | 43.5 | 400 | 9.2 | – | – | – | – | – | -65 °C up to +150 °C | – | – | SMT | – | – | – | 2.25 | – | – | |
![]() | 61300811821 | SPEC | – | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Socket Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.54 | 20.82 | 250 | 20 | max. | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 | 105 | 30 Mating cycles | – | – | – | – | – | Straight | – | – | – | 3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | 8 | Single | – | Socket Header | Tray | |
![]() | 62000211121 | SPEC | – | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2 | 4 | 200 | 20 | max. | 2000 | – | – | – | – | – | – | – | – | – | – | – | – | -40 | 105 | 50 Cycles | – | – | – | – | – | Straight | – | – | – | 2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | 2 | Single | – | Pin Header | Bag | |
![]() | 62000311121 | SPEC | – | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2 | 6 | 200 | 20 | max. | 2000 | – | – | – | – | – | – | – | – | – | – | – | – | -40 | 105 | 50 Cycles | – | – | – | – | – | Straight | – | – | – | 2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | 3 | Single | – | Pin Header | Bag | |
![]() | 629105150921 | SPEC | – | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM Micro USB 2.0 Type AB Horizontal | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 30 | 30 | max. | – | – | – | – | – | – | Type AB | – | – | – | – | – | – | -40 | 85 | 10 000 Mating cycles | – | – | – | – | – | Horizontal | – | – | – | 1.8 | – | – | Micro USB 2.0 | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | SMT | – | 5 | – | – | Receptacle | Tape and Reel | |
![]() | 693071010811 | SPEC | – | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-CRD SD Card Connectors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 | 100 | max. | – | – | – | – | – | – | – | – | – | – | – | – | – | -25 | 85 | 10 000 Mating cycles | – | – | – | – | – | Push & Push | – | – | – | 0.5 | – | – | Micro SD | – | – | – | – | – | – | – | – | – | – | – | -25 °C up to +85 °C | – | – | SMT | – | 8 | – | – | Socket | Tape and Reel & Mylar | |
![]() | 74438357010 | SPEC | – | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4.3 | – | – | – | – | 10.25 | 12.5 | 11.6 | 59 | 80 | – | – | – | – | 4030 | – | – | -40 | 125 | – | – | – | – | – | 0.0135 | – | bifiliar | 1 | – | 7.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | SMT | – | 2 | – | 3.1 | – | – | ||
![]() | 150060VS55040 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCD SMT Mono-color Chip LED Diffused | – | – | – | 573 | Bright Green | 575 | 60 | 2 | AlInGaP | 140 | – | – | – | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | -40 | 85 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.048 | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | 0.4 | – | Tape and Reel | ||
![]() | 830055295 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | – | – | – | – | – | – | – | – | – | – | 12 MHz | ±20ppm | 30 | 18 | – | – | – | – | 3.2 | – | – | – | – | – | – | – | – | – | – | – | – | – | CFPX-180 | – | – | -40 | 85 | – | – | – | – | – | – | – | – | – | – | – | – | – | Processor, USB, CAN | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | SMT | – | – | – | 0.8 | – | – | ||
![]() | 830062558 | SPEC | – | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Watch Crystals | – | – | – | – | – | – | – | – | – | – | 32.768 kHz | ±10ppm | – | 9 | – | – | – | – | 2 | – | – | – | – | – | – | – | – | – | – | – | – | – | IQXC-25 | – | – | -40 | 85 | – | – | – | – | – | – | – | – | – | – | – | – | – | Real Time Clock | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | 0.6 | – | – | |
![]() | 831026368 | SPEC | – | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SPXO Simple Packaged Quartz Oscillator | – | – | – | – | – | – | – | – | – | – | 27 MHz | – | 50 | – | CMOS | 3.3 | 3.3 V | – | 3.2 | – | – | – | – | – | – | – | – | – | – | – | – | – | CFPS-39 | – | – | -40 | 85 | – | – | – | – | – | – | – | – | – | – | – | – | – | Processor | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | SMT | – | – | – | 1.2 | – | – | |
![]() | 831056301 | SPEC | – | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SPXO Simple Packaged Quartz Oscillator | – | – | – | – | – | – | – | – | – | – | 50 MHz | – | 50 | – | CMOS | 3.3 | 3.3 V | – | 2.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | IQXO-791 | – | – | -40 | 85 | – | – | – | – | – | – | – | – | – | – | – | – | – | Processor, Ethernet, PCI Express, PHY | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | SMT | – | – | – | 1 | – | – | |
![]() | 2533020201601 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WSEN-ITDS 3 Axis Acceleration Sensor & EV-Kits | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | WSEN-ITDS | 14 | -40 | 85 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | 7'' Reel |
Samples |
---|
Order Code | Datasheet | Simulation | Manual | Downloads | Status | Product series | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | f | Tol. f | Stability (ppm) | Cload (pF) | Output Logic | VSupply (V) | VSupply | Pitch (mm) | L (mm) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | IR (mA) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Interface Type | Frequency Range | Gpeak (dBi) | VSWR | Size | Description | RESa (bits) | Min. Operating Temperature (°C) | Max. Operating Temperature (°C) | Durability | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Winding Style | L (µH) | Z (Ω) | IR (A) | VR (V) | VT (V (AC)) | Application | Technical Reference | VDC (V) | VBR (V) | IPeak (A) | PDiss (W) | VClamp max. (V) | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | Pins (pcs) | Rows | H (mm) | Gender | Packaging | Samples |
---|